JCL-2680 - Grip Hand Wheels & Knobs - Male
Essentra Components
Knobs, Handles & Grips
Hand Wheels & Knobs
Clamping Hand Wheels & Knobs
Grip Hand Wheels & Knobs
Grip Hand Wheels & Knobs - Male
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n01000000/l3_n01010000/l4_n01010100/p130085/jcl-2680.prj},{NB=JCL-2685},{PN=JCL-2685},{AMERSID=1040667},{APACID=-},{EMEAID=-},{A=15},{B=6.0},{C=10},{D=4.5},{THREAD=M5},{STUDLGTH=20},{STUDDIA=5},{P=0.80},{D1=3.00},{D15=9.75},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Diameter
[mm]
B
B Knob Height
[mm]
C
C Base Diameter
[mm]
D
D Base Height
[mm]
THREAD
Thread
ⁿ/ₐ
STUDLGTH
Stud Length
[mm]
JCL-2680
JCL-2680
1040666
-
-
15
6.0
10
4.5
M5
16
JCL-2685
JCL-2685
1040667
-
-
15
6.0
10
4.5
M5
20
JCL-2690
JCL-2690
1040668
-
-
21
8.5
13
6.5
M6
20
JCL-2695
JCL-2695
1040669
-
-
26
9.5
16
8.5
M6
20
JCL-2700
JCL-2700
1040670
-
-
32
10.5
20
10.5
M8
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表