您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
JCL-1200 - Fold-Down Crank Handles - Straight Arm
Essentra Components
Knobs, Handles & Grips
Handles
Crank Handles
Folding Crank Handles
Fold-Down Crank Handles - Straight Arm
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02030000/l4_n02030100/p131240/jcl-1200.prj},{NB=JCL-1225},{PN=JCL-1225},{AMERSID=1088454},{APACID=-},{EMEAID=-},{R=3.150},{B=1.290},{C=1.020},{D=1.220},{E=1/2-13},{F=0.510},{G=0.700},{H=2.200},{E1=0.5000},{PITCH=0.0769},{L=4.17322834645669},{HT=2.24409448818898},{A=0.846456692913386},{HH=0.354330708661417},{D3S1=0.669291338582677},{H3S1=0.118110236220472},{DM=0.551181102362205},{Q=0.787401574803150},{DL=0.787401574803150},{B1=9.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
R
A Length Center to Center
[Inch]
B
B Body Height
[Inch]
C
C Base Diameter
[Inch]
D
D Body Diameter
[Inch]
E
E Thread Size
ⁿ/ₐ
F
F Arm Height
[Inch]
G
G Height Under Arm
[Inch]
H
H Handle Height
[Inch]
JCL-1200
JCL-1200
1088449
-
-
2.560
1.140
0.870
1.060
5/16-18
0.510
0.670
2.200
JCL-1205
JCL-1205
1088450
-
-
2.560
1.140
0.870
1.060
3/8-16
0.510
0.670
2.200
JCL-1210
JCL-1210
1088451
-
-
2.560
1.140
0.870
1.060
1/2-13
0.510
0.670
2.200
JCL-1215
JCL-1215
1088452
-
-
3.150
1.290
1.020
1.220
5/16-18
0.510
0.700
2.200
JCL-1220
JCL-1220
1088453
-
-
3.150
1.290
1.020
1.220
3/8-16
0.510
0.700
2.200
JCL-1225
JCL-1225
1088454
-
-
3.150
1.290
1.020
1.220
1/2-13
0.510
0.700
2.200
JCL-1230
JCL-1230
1088455
-
-
4.330
1.540
1.140
1.340
3/8-16
0.550
0.980
2.990
JCL-1235
JCL-1235
1088456
-
-
4.330
1.540
1.140
1.340
1/2-13
0.550
0.980
2.990
JCL-1240
JCL-1240
1088457
-
-
5.510
1.930
1.380
1.690
1/2-13
0.630
1.380
3.540
JCL-1245
JCL-1245
1088458
-
-
5.510
1.930
1.380
1.690
5/8-11
0.630
1.380
3.540
JCL-1250
JCL-1250
1088459
-
-
7.280
2.170
1.570
1.850
1/2-13
0.590
1.570
3.540
JCL-1255
JCL-1255
1088460
-
-
7.280
2.170
1.570
1.850
5/8-11
0.590
1.570
3.540
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HAG - Aluminum Cranked Handle with Retractable Revolving Grip
NBK (Nabeya Bi-tech Kaisha)
24.06.2024
TM-1A - High-Profile Clamping Levers - Female
Essentra Components
04.08.2014
JCL-910 - Fold-Down Crank Handles - Straight Arm
Essentra Components
01.08.2014
ABC-8T - High-Profile Clamping Levers - Female
Essentra Components
04.08.2014
ABC-1T - High-Profile Clamping Levers - Female
Essentra Components
04.08.2014
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表