J-CRB31 32 - Cost-effective casters
Yiheda 3D Electronic Gallery
yhd_industrial
J3-caster/foot cup
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j3/j-crb31_32_asmtab.prj},{NB=J-CRB31-D75A-UV},{CODE=J-CRB31},{TYPE1=Flat event type},{MAT1=Aluminum},{SUR=Spray},{BRA=-},{CODE1=UV},{MAT2=Polyurethane},{COLOR=natural color},{BEA=Double ball},{D=75A},{DPOOL=75},{H=113},{F=55},{A=100},{B=100},{C=78},{C1=64},{E=78},{E1=64},{DD=10.5},{R=62.5},{NM=750},{LINK=Webxxx},{PPATH=j-crb31_32/assem/j-crb31_32_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE1
Bracket type
ⁿ/ₐ
MAT1
Bracket material
ⁿ/ₐ
SUR
Bracket surface treatment
ⁿ/ₐ
BRA
Bracket brake form
ⁿ/ₐ
CODE1
Wheel code
ⁿ/ₐ
MAT2
Wheel material
ⁿ/ₐ
COLOR
Wheel color
ⁿ/ₐ
BEA
Wheel bearing
ⁿ/ₐ
D
[mm]
H
[mm]
F
[mm]
A
[mm]
B
[mm]
C
[mm]
C1
[mm]
E
[mm]
E1
[mm]
DD
d
[mm]
R
[mm]
NM
Allowable load
[kg]
WEI
weight
[kg]
J-CRB31-D60-NQ
J-CRB31
Flat bottom type
Aluminum alloy
Spray
-
NQ
Reinforced nylon
black
Four balls
60
92
55
90
90
70
0
70
0
9.0
55.0
550
1.0
J-CRB31-D60-UV
J-CRB31
Flat bottom type
Aluminum alloy
Spray
-
UV
Polyurethane
natural color
Double ball
60
92
55
90
90
70
0
70
0
9.0
55.0
550
1.2
J-CRB31-D60A-NQ
J-CRB31
Flat bottom type
Aluminum alloy
Spray
-
NQ
Reinforced nylon
black
Four balls
60A
98
55
100
100
78
64
78
64
10.5
55.0
600
1.0
J-CRB31-D60A-UV
J-CRB31
Flat bottom type
Aluminum alloy
Spray
-
UV
Polyurethane
natural color
Double ball
60A
98
55
100
100
78
64
78
64
10.5
55.0
600
1.2
J-CRB31-D75-NM
J-CRB31
Flat bottom type
Aluminum alloy
Spray
-
NM
Reinforced nylon
black
Double ball
75
107
55
90
90
70
0
70
0
9.0
62.5
700
1.2
J-CRB31-D75-UV
J-CRB31
Flat bottom type
Aluminum alloy
Spray
-
UV
Polyurethane
natural color
Double ball
75
107
55
90
90
70
0
70
0
9.0
62.5
700
1.3
J-CRB31-D75A-NM
J-CRB31
Flat bottom type
Aluminum alloy
Spray
-
NM
Reinforced nylon
black
Double ball
75A
113
55
100
100
78
64
78
64
10.5
62.5
750
1.2
J-CRB31-D75A-UV
J-CRB31
Flat bottom type
Aluminum alloy
Spray
-
UV
Polyurethane
natural color
Double ball
75A
113
55
100
100
78
64
78
64
10.5
62.5
750
1.3
J-CRB32-D60-NQ
J-CRB32
Flat bottom type
Aluminum alloy
Spray
Hardware side brake
NQ
Reinforced nylon
black
Four balls
60
92
55
90
90
70
0
70
0
9.0
55.0
550
1.0
J-CRB32-D60-UV
J-CRB32
Flat bottom type
Aluminum alloy
Spray
Hardware side brake
UV
Polyurethane
natural color
Double ball
60
92
55
90
90
70
0
70
0
9.0
55.0
550
1.2
J-CRB32-D60A-NQ
J-CRB32
Flat bottom type
Aluminum alloy
Spray
Hardware side brake
NQ
Reinforced nylon
black
Four balls
60A
98
55
100
100
78
64
78
64
10.5
55.0
600
1.0
J-CRB32-D60A-UV
J-CRB32
Flat bottom type
Aluminum alloy
Spray
Hardware side brake
UV
Polyurethane
natural color
Double ball
60A
98
55
100
100
78
64
78
64
10.5
55.0
600
1.2
J-CRB32-D75-NM
J-CRB32
Flat bottom type
Aluminum alloy
Spray
Hardware side brake
NM
Reinforced nylon
black
Double ball
75
107
55
90
90
70
0
70
0
9.0
62.5
700
1.2
J-CRB32-D75-UV
J-CRB32
Flat bottom type
Aluminum alloy
Spray
Hardware side brake
UV
Polyurethane
natural color
Double ball
75
107
55
90
90
70
0
70
0
9.0
62.5
700
1.3
J-CRB32-D75A-NM
J-CRB32
Flat bottom type
Aluminum alloy
Spray
Hardware side brake
NM
Reinforced nylon
black
Double ball
75A
113
55
100
100
78
64
78
64
10.5
62.5
750
1.2
J-CRB32-D75A-UV
J-CRB32
Flat bottom type
Aluminum alloy
Spray
Hardware side brake
UV
Polyurethane
natural color
Double ball
75A
113
55
100
100
78
64
78
64
10.5
62.5
750
1.3
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성