您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ISO 8745 (DIN 1472) - FN 577 - blank - Feather grooved pins
SFS Group Schweiz AG
8 Stifte, Nieten und Splinten Stahl
konische_stifte_kerbstifte
ISO 8745
Steel
Powered by
CAD模型選擇
{sfs_unimarket/stifte_nieten_splinte_stahl/konische_stifte_kerbstifte/iso_8745/st/iso_8745_bl_fn577.prj},{NB=SFS FN 577 149967 Kerbstift ISO 8745 Automatenstahl blank 6x12},{ARTNR=149967},{WERKSTOFF=Automatenstahl },{GUETE=},{OBERFLAECHE=blank},{VERPACKUNG=100},{SFSNR=577},{D=6.0},{L=12},{A=0.800},{D2=6.250},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length
[mm]
A
Point-height
[mm]
D2
Diameter kerf
[mm]
SFS FN 577 149945 Kerbsti...
149945
Automatenstahl
blank
250
577
3.0
8
0.400
3.200
SFS FN 577 125736 Kerbsti...
125736
Automatenstahl
blank
250
577
3.0
6
0.400
3.200
SFS FN 577 125737 Kerbsti...
125737
Automatenstahl
blank
250
577
3.0
10
0.400
3.200
SFS FN 577 138804 Kerbsti...
138804
Automatenstahl
blank
250
577
3.0
12
0.400
3.250
SFS FN 577 149946 Kerbsti...
149946
Automatenstahl
blank
250
577
3.0
16
0.400
3.250
SFS FN 577 149947 Kerbsti...
149947
Automatenstahl
blank
250
577
3.0
20
0.400
3.300
SFS FN 577 149952 Kerbsti...
149952
Automatenstahl
blank
100
577
4.0
12
0.500
4.250
SFS FN 577 125739 Kerbsti...
125739
Automatenstahl
blank
100
577
4.0
16
0.500
4.300
SFS FN 577 125741 Kerbsti...
125741
Automatenstahl
blank
100
577
4.0
20
0.500
4.300
SFS FN 577 125743 Kerbsti...
125743
Automatenstahl
blank
100
577
4.0
30
0.500
4.350
SFS FN 577 149953 Kerbsti...
149953
Automatenstahl
blank
100
577
4.0
40
0.500
4.350
SFS FN 577 149958 Kerbsti...
149958
Automatenstahl
blank
100
577
5.0
12
0.630
5.250
SFS FN 577 143292 Kerbsti...
143292
Automatenstahl
blank
100
577
5.0
16
0.630
5.300
SFS FN 577 149959 Kerbsti...
149959
Automatenstahl
blank
100
577
5.0
20
0.630
5.300
SFS FN 577 145965 Kerbsti...
145965
Automatenstahl
blank
100
577
5.0
25
0.630
5.350
SFS FN 577 149960 Kerbsti...
149960
Automatenstahl
blank
100
577
5.0
30
0.630
5.350
SFS FN 577 149966 Kerbsti...
149966
Automatenstahl
blank
100
577
6.0
10
0.800
6.250
SFS FN 577 149967 Kerbsti...
149967
Automatenstahl
blank
100
577
6.0
12
0.800
6.250
SFS FN 577 149968 Kerbsti...
149968
Automatenstahl
blank
100
577
6.0
16
0.800
6.250
SFS FN 577 149969 Kerbsti...
149969
Automatenstahl
blank
100
577
6.0
20
0.800
6.300
SFS FN 577 145967 Kerbsti...
145967
Automatenstahl
blank
100
577
6.0
25
0.800
6.300
SFS FN 577 149970 Kerbsti...
149970
Automatenstahl
blank
100
577
6.0
30
0.800
6.350
SFS FN 577 149971 Kerbsti...
149971
Automatenstahl
blank
100
577
6.0
40
0.800
6.350
SFS FN 577 149974 Kerbsti...
149974
Automatenstahl
blank
100
577
6.0
50
0.800
6.350
SFS FN 577 149976 Kerbsti...
149976
Automatenstahl
blank
100
577
8.0
16
1.000
8.250
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表