目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
ISO 15552 hinge for model B - model AB7
Metalwork
Actuators
Integrated hydraulic brake
Accessories
Powered by
CAD模型選擇
{metalwork/actuators/integr_hyd_brake/accessories/iso_15552_hinge_asmtab.prj},{NB=W0950632017-63},{CODE=W0950632017},{DI=63},{EM=40},{B=30},{HB=9.0},{CK=16},{TE=52},{RA=35},{PH=50},{UR=50},{UL=67},{L=2},{BT=14},{EA=16},{P=21},{Q=3},{WG=191},{ND=8.000},{SL=20.000},{PPATH=iso_15552_hinge_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DI
Diameter
[mm]
EM
[mm]
B
[mm]
HB
[mm]
CK
[mm]
TE
[mm]
RA
[mm]
PH
[mm]
UR
[mm]
UL
[mm]
L
[mm]
BT
[mm]
EA
[mm]
P
[mm]
Q
[mm]
WG
Weight
[g]
W0950502017
W0950502017
50
32
26
9.0
12
50
30
45
45
65
3
12
16
21
3
162
W0950632017
W0950632017
63
40
30
9.0
16
52
35
50
50
67
2
14
16
21
3
191
W0950802017
W0950802017
80
50
30
11.0
16
66
40
63
60
86
7
14
20
21
3
332
W0951002017
W0951002017
100
60
38
11.0
20
76
50
71
70
96
5
17
20
11
3
522
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表