目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Insp. Bend Patch - PMS 50
Schiedel
Stainless steel system
PMS50 Ø130-Ø200
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/pms50/insp_bend_asmtab.prj},{NB=Insp.bend_patch 150/90/0,5/444/GY/PMS50(a)(400)(117783)},{MAT=117783},{EAN=4051921058775},{DC=AT,DE,CZ,RS,SI,SK,HU,HR,BE,SE},{SYS=PMS50},{SAP=Insp.bend_patch 150/90/0,5/444/GY/PMS50},{LODDEST=a},{LODLEVEL=400},{INT=150},{EXT=250},{A=188},{B=232},{W1=90},{ML=444},{SL=GY},{WG=6.10},{SHORT=150/90/0,5/444/GY/PMS50},{X=83.06},{ROTP2=15},{ROTP3=107},{PPATH=insp_bend_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
B
[mm]
W1
[°]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Insp.bend_patch 130/90/0,...
117445
4051921058720
PMS50
Insp.bend_patch 130/90/0,...
130
230
176
220
90
444
BL
5.41
Insp.bend_patch 150/90/0,...
117782
4051921058737
PMS50
Insp.bend_patch 150/90/0,...
150
250
188
232
90
444
BL
6.10
Insp.bend_patch 180/90/0,...
118154
4051921058744
PMS50
Insp.bend_patch 180/90/0,...
180
280
204
248
90
444
BL
7.18
Insp.bend_patch 200/90/0,...
118423
4051921058751
PMS50
Insp.bend_patch 200/90/0,...
200
300
212
256
90
444
BL
8.01
Insp.bend_patch 130/90/0,...
117429
4051921058768
PMS50
Insp.bend_patch 130/90/0,...
130
230
176
220
90
444
GY
5.41
Insp.bend_patch 150/90/0,...
117783
4051921058775
PMS50
Insp.bend_patch 150/90/0,...
150
250
188
232
90
444
GY
6.10
Insp.bend_patch 180/90/0,...
118152
4051921058782
PMS50
Insp.bend_patch 180/90/0,...
180
280
204
248
90
444
GY
7.18
Insp.bend_patch 200/90/0,...
118424
4051921058799
PMS50
Insp.bend_patch 200/90/0,...
200
300
212
256
90
444
GY
8.01
Insp.bend_patch 130/90/0,...
117436
4051921058805
PMS50
Insp.bend_patch 130/90/0,...
130
230
176
220
90
444
WH
5.41
Insp.bend_patch 150/90/0,...
117780
4051921058812
PMS50
Insp.bend_patch 150/90/0,...
150
250
188
232
90
444
WH
6.10
Insp.bend_patch 180/90/0,...
118157
4051921058829
PMS50
Insp.bend_patch 180/90/0,...
180
280
204
248
90
444
WH
7.18
Insp.bend_patch 200/90/0,...
118430
4051921058836
PMS50
Insp.bend_patch 200/90/0,...
200
300
212
256
90
444
WH
8.01
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表