您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 7965 - Screwed inserts
Fabory
7 Thread repair & inserts
Powered by
CAD模型選擇
{fabory/7_thread_repair_and_inserts/din_7965.prj},{NB=Einschraubmutter DIN 7965 M6x12 14410.060.012(High)},{CNSORDERNO=14410.060.012},{D=6.000},{VARIANT=1},{PACKAGING=100},{FABNETWEIGHT=4.300},{P=1.000},{M=12.000},{D2=12.000},{D3=9.500},{D4=7.500},{D5=10.500},{H=4.000},{L2=9.000},{N=2.000},{T=3.000},{Z=1.000},{NENNID=M6X12},{BRAND=Fabory},{STANDARD=DIN 7965},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=Slotted},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492582126},{INTRASTATCODE=7318190090},{ECLASS=23-11-08-90},{UNSPSC=31161727},{ETIM=EC000129},{FAB_NENN=M6x12},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
P
Threaded pitch
[mm]
M
Overall height
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
H
Distance
[mm]
L2
Depth
[mm]
N
Width of slot
[mm]
T
Distance
[mm]
Z
Distance
[mm]
Screwed insert DIN 7965 M...
14410.030.008
M3X8
3.000
Fabory
DIN 7965
Metric thread
Steel
Plain
Slotted
0.00070
Y
8715492582072
7318190090
23-11-08-90
31161727
EC000129
100
0.500
8.000
6.000
4.500
3.500
5.000
2.000
5.000
1.000
2.000
0.600
Screwed insert DIN 7965 M...
14410.030.010
M3X10
3.000
Fabory
DIN 7965
Metric thread
Steel
Plain
Slotted
0.00080
Y
8717077067806
7318190090
23-11-08-90
31161727
EC000129
100
0.500
10.000
6.000
4.500
3.500
5.000
2.000
5.000
1.000
2.000
0.600
Screwed insert DIN 7965 M...
14410.030.012
M3X12
3.000
Fabory
DIN 7965
Metric thread
Steel
Plain
Slotted
0.00100
Y
8717077067813
7318190090
23-11-08-90
31161727
EC000129
100
0.500
12.000
6.000
4.500
3.500
5.000
2.000
5.000
1.000
2.000
0.600
Screwed insert DIN 7965 M...
47700.030.008
M3X8
3.000
Fabory
DIN 7965
Metric thread
Brass
Slotted
0.00065
Y
8717077258990
7318190090
23-11-08-90
31161727
EC000129
100
0.500
8.000
6.000
4.500
3.500
5.000
2.000
5.000
1.000
2.000
0.600
Screwed insert DIN 7965 M...
47700.030.010
M3X10
3.000
Fabory
DIN 7965
Metric thread
Brass
Slotted
0.00087
Y
8717077259003
7318190090
23-11-08-90
31161727
EC000129
100
0.500
10.000
6.000
4.500
3.500
5.000
2.000
5.000
1.000
2.000
0.600
Screwed insert DIN 7965 M...
14410.040.008
M4X8
4.000
Fabory
DIN 7965
Metric thread
Steel
Plain
Slotted
0.00115
Y
8715492582089
7318190090
23-11-08-90
31161727
EC000129
100
0.700
8.000
8.000
5.500
4.500
6.500
2.500
6.000
1.200
2.000
0.600
Screwed insert DIN 7965 M...
14410.040.010
M4X10
4.000
Fabory
DIN 7965
Metric thread
Steel
Plain
Slotted
0.00150
Y
8715492582096
7318190090
23-11-08-90
31161727
EC000129
100
0.700
10.000
8.000
5.500
4.500
6.500
2.500
6.000
1.200
2.000
0.600
Screwed insert DIN 7965 M...
14410.040.012
M4X12
4.000
Fabory
DIN 7965
Metric thread
Steel
Plain
Slotted
0.00176
Y
8715492582102
7318190090
23-11-08-90
31161727
EC000129
100
0.700
12.000
8.000
5.500
4.500
6.500
2.500
6.000
1.200
2.000
0.600
Screwed insert DIN 7965 M...
14410.040.015
M4X15
4.000
Fabory
DIN 7965
Metric thread
Steel
Plain
Slotted
0.00180
Y
8717077067820
7318190090
23-11-08-90
31161727
EC000129
100
0.700
15.000
8.000
5.500
4.500
6.500
2.500
6.000
1.200
2.000
0.600
Screwed insert DIN 7965 M...
47700.040.008
M4X8
4.000
Fabory
DIN 7965
Metric thread
Brass
Slotted
0.00119
Y
8717077259010
7318190090
23-11-08-90
31161727
EC000129
100
0.700
8.000
8.000
5.500
4.500
6.500
2.500
6.000
1.200
2.000
0.600
Screwed insert DIN 7965 M...
47700.040.010
M4X10
4.000
Fabory
DIN 7965
Metric thread
Brass
Slotted
0.00130
Y
8717077259027
7318190090
23-11-08-90
31161727
EC000129
100
0.700
10.000
8.000
5.500
4.500
6.500
2.500
6.000
1.200
2.000
0.600
Screwed insert DIN 7965 M...
47700.040.012
M4X12
4.000
Fabory
DIN 7965
Metric thread
Brass
Slotted
0.00162
Y
8717077259034
7318190090
23-11-08-90
31161727
EC000129
100
0.700
12.000
8.000
5.500
4.500
6.500
2.500
6.000
1.200
2.000
0.600
Screwed insert DIN 7965 M...
47700.040.015
M4X15
4.000
Fabory
DIN 7965
Metric thread
Brass
Slotted
0.00195
Y
8717077259041
7318190090
23-11-08-90
31161727
EC000129
100
0.700
15.000
8.000
5.500
4.500
6.500
2.500
6.000
1.200
2.000
0.600
Screwed insert DIN 7965 M...
14410.050.010
M5X10
5.000
Fabory
DIN 7965
Metric thread
Steel
Plain
Slotted
0.00230
Y
8717077067837
7318190090
23-11-08-90
31161727
EC000129
100
0.800
10.000
10.000
7.500
6.000
8.500
3.500
7.000
1.600
3.000
0.800
Screwed insert DIN 7965 M...
14410.050.012
M5X12
5.000
Fabory
DIN 7965
Metric thread
Steel
Plain
Slotted
0.00267
Y
8715492582119
7318190090
23-11-08-90
31161727
EC000129
100
0.800
12.000
10.000
7.500
6.000
8.500
3.500
7.000
1.600
3.000
0.800
Screwed insert DIN 7965 M...
14410.050.015
M5X15
5.000
Fabory
DIN 7965
Metric thread
Steel
Plain
Slotted
0.00280
Y
8717077067844
7318190090
23-11-08-90
31161727
EC000129
100
0.800
15.000
10.000
7.500
6.000
8.500
3.500
7.000
1.600
3.000
0.800
Screwed insert DIN 7965 M...
14410.050.018
M5X18
5.000
Fabory
DIN 7965
Metric thread
Steel
Plain
Slotted
0.00360
Y
8717077067851
7318190090
23-11-08-90
31161727
EC000129
100
0.800
18.000
10.000
7.500
6.000
8.500
3.500
7.000
1.600
3.000
0.800
Screwed insert DIN 7965 M...
14410.050.020
M5X20
5.000
Fabory
DIN 7965
Metric thread
Steel
Plain
Slotted
0.00420
Y
8717077067868
7318190090
23-11-08-90
31161727
EC000129
100
0.800
20.000
10.000
7.500
6.000
8.500
3.500
7.000
1.600
3.000
0.800
Screwed insert DIN 7965 M...
47700.050.010
M5X10
5.000
Fabory
DIN 7965
Metric thread
Brass
Slotted
0.00250
Y
8717077259058
7318190090
23-11-08-90
31161727
EC000129
100
0.800
10.000
10.000
7.500
6.000
8.500
3.500
7.000
1.600
3.000
0.800
Screwed insert DIN 7965 M...
47700.050.012
M5X12
5.000
Fabory
DIN 7965
Metric thread
Brass
Slotted
0.00260
Y
8717077259065
7318190090
23-11-08-90
31161727
EC000129
100
0.800
12.000
10.000
7.500
6.000
8.500
3.500
7.000
1.600
3.000
0.800
Screwed insert DIN 7965 M...
47700.050.015
M5X15
5.000
Fabory
DIN 7965
Metric thread
Brass
Slotted
0.00303
Y
8717077259072
7318190090
23-11-08-90
31161727
EC000129
100
0.800
15.000
10.000
7.500
6.000
8.500
3.500
7.000
1.600
3.000
0.800
Screwed insert DIN 7965 M...
47700.050.020
M5X20
5.000
Fabory
DIN 7965
Metric thread
Brass
Slotted
0.00454
Y
8717077259089
7318190090
23-11-08-90
31161727
EC000129
100
0.800
20.000
10.000
7.500
6.000
8.500
3.500
7.000
1.600
3.000
0.800
Screwed insert DIN 7965 M...
14410.060.012
M6X12
6.000
Fabory
DIN 7965
Metric thread
Steel
Plain
Slotted
0.00430
Y
8715492582126
7318190090
23-11-08-90
31161727
EC000129
100
1.000
12.000
12.000
9.500
7.500
10.500
4.000
9.000
2.000
3.000
1.000
Screwed insert DIN 7965 M...
14410.060.015
M6X15
6.000
Fabory
DIN 7965
Metric thread
Steel
Plain
Slotted
0.00528
Y
8715492582133
7318190090
23-11-08-90
31161727
EC000129
100
1.000
15.000
12.000
9.500
7.500
10.500
4.000
9.000
2.000
3.000
1.000
Screwed insert DIN 7965 M...
14410.060.018
M6X18
6.000
Fabory
DIN 7965
Metric thread
Steel
Plain
Slotted
0.00510
Y
8717077067875
7318190090
23-11-08-90
31161727
EC000129
100
1.000
18.000
12.000
9.500
7.500
10.500
4.000
9.000
2.000
3.000
1.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 8140 - Wire thread inserts for ISO metric screw threads, form A
Fabory
13.02.2023
DIN 8140-1A - Wire thread inserts for ISO metric screw threads, form A
Fabory
13.02.2023
DIN 7965 - FN 183- verzinkt blau - Screwed inserts
SFS Group Schweiz AG
25.09.2023
DIN 7965 - FN 180 - verzinkt blau - Screwed inserts
SFS Group Schweiz AG
25.09.2023
DIN 8140-1 B - Wire thread inserts for ISO metric screw threads, form B
Fabory
13.02.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DIN 7965 - FN 182 - Messing, blank - Screwed inserts
SFS Group Schweiz AG
24.05.2024
BN 240 - Threaded inserts for wood, with slotted and with full internal thr...
Bossard Catalog
31.10.2023
FH / FHS / FHA - Self-clinching stud
KVT Fastening
22.12.2023
1269 - RAMPA Gewindebuchsen Typ ES rostfrei A1
SFS Group Schweiz AG
25.09.2023
Ensat®-SH - Threaded insert self-tapping or thread forming - for applicatio...
Kerb-Konus
28.03.2024
DIN 7984 - Hexagon socket head cap screws with low head
Fabory
21.04.2022
RAMPA®-Inserts type SKD30
RAMPA
24.05.2024
EN 14399-4 - Hexagon nuts
Fabory
21.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表