INS-IP 102-204 Inch - Imperial Insert 102-204 Inch Bore
Dodge
Mounted Bearings
Spherical Roller Bearings
Push/Pull Adapter (Imperial)
Imperial (IP)
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/push_pull_adapter_imperial/imperial_ip/ins_ip_102_204_asmtab.prj},{NB=070886},{SS=1-5/8},{SS1=1.625000},{PN1=070886},{PN2=070918},{DESCRIPTION1=INS-IP-110R},{DESCRIPTION2=INS-IP-110L},{ST=Contact Seal},{A=3.3465},{B=61/64},{B1=0.953125},{C=2-13/16},{C1=2.812500},{D=0.954},{E=3},{E1=3.000000},{NDM=0.1900},{KDM=0.1450},{AL=2.42},{BL=0.38},{CL=0.07},{DL=0.44},{LL=0.8000},{Y=0.020},{Y1=0.020000},{Z=2-5/64},{Z1=2.078125},{PPATH=ins_ip_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
070880
1-1/8
070880
INS-IP-102R
3.1496
61/64
2-5/8
0.970
2-23/32
070881
1-3/16
070881
INS-IP-103R
3.1496
61/64
2-5/8
0.970
2-23/32
070882
1-1/4
070882
INS-IP-104R
3.1496
61/64
2-5/8
0.970
2-23/32
070883
1-3/8
070883
INS-IP-106R
3.1496
61/64
2-5/8
0.970
2-23/32
070884
1-7/16
070884
INS-IP-107R
3.1496
61/64
2-5/8
0.970
2-23/32
070885
1-1/2
070885
INS-IP-108R
3.1496
61/64
2-5/8
0.970
2-23/32
070886
1-5/8
070886
INS-IP-110R
3.3465
61/64
2-13/16
0.954
3
070887
1-11/16
070887
INS-IP-111R
3.3465
61/64
2-13/16
0.954
3
070888
1-3/4
070888
INS-IP-112R
3.3465
61/64
2-13/16
0.954
3
070889
1-7/8
070889
INS-IP-114R
3.5433
61/64
2-55/64
0.977
3-9/32
070890
1-15/16
070890
INS-IP-115R
3.5433
61/64
2-55/64
0.977
3-9/32
070891
2
070891
INS-IP-200R
3.5433
61/64
2-55/64
0.977
3-9/32
070892
2-3/16
070892
INS-IP-203R
3.9370
1-3/64
3-1/32
1.050
3-1/2
070893
2-1/4
070893
INS-IP-204R
3.9370
1-3/64
3-1/32
1.050
3-1/2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表