InnoTech Classic white, PE, 144mm Pot-and-Pan Drawer - InnoTech Classic white, PE, 144mm Pot-and-Pan Drawer
Hettich
Drawer systems
Innotech double walled drawer
White
All inclusive set
Pot-and-pan drawer, height 144 mm
Height 144 mm, AU sets
Powered by
CAD模型選擇
{hettich/drawer_systems/innotech_double_wall_drawer/white/all_inclu_sets/ppd_144/h_144_au_sets/d_h_144_asm_tab.prj},{NB=9211357},{ARTICLENO=9211357},{NL=470.000},{A=1.000},{C=2.000},{EB=12.500},{FINISH=white},{LWR=1062394},{PPATH=d_h_144_asm_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
NL
[mm]
A
[mm]
C
[mm]
EB
[mm]
FINISH
[mm]
LWR
[mm]
9211354
9211354
350.000
1.000
2.000
12.500
white
1070628
9211796
9211796
350.000
1.000
2.000
12.500
white
1070628
9211357
9211357
470.000
1.000
2.000
12.500
white
1062394
1160049
1160049
470.000
1.000
2.000
12.500
white
1062394
9211380
9211380
520.000
1.000
2.000
12.500
white
9080193
1160068
1160068
520.000
1.000
2.000
12.500
white
9080193
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表