Inline pressure regulators up to 200 bar
Riegler
Pneumatic products
Service Units
Special products
Inline pressure regulators, up to 200 bar
Powered by
CAD模型選擇
{riegler/hauptkatalog/01_wartungsgeraete/sondergeraete/leistungsdruckregler/leitungsdruckregler_inkl_manometer.prj},{NB=639.11},{ARTNR=639.11},{GEW=1/4},{RB=1 - 50},{DF=2500},{A=162.0},{B=188.5},{C=100.0},{D=76.0},{E=50.0},{V=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
GEW
Thread G
ⁿ/ₐ
RB
Control range
[bar]
DF
Flow rate
[l/min]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
639.11
639.11
1/4
1 - 50
2500
162.0
188.5
100.0
76.0
50.0
639.12
639.12
1/4
1 - 100
2700
162.0
213.5
125.0
76.0
130.0
639.13
639.13
1/4
1 - 150
2900
162.0
213.5
125.0
76.0
130.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表