您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
InduCom 9p 1T-entry kn-screw 4-40 w/o
HARTING
Interface connectors
D-Sub Subminiature D connectors
Hoods/Housings
Powered by
CAD模型選擇
{harting_qs/1/17/155/18150.prj},{NB=61030010010010},{MANUID=61030010010010},{QUANTITYMIN=100},{QUANTITYINT=1},{CTN=85389099},{PREVIEW=../../../_pool_/98/c2/bf6103001x010.tif__web.png},{DESCSHORT=Shell housing, Without internal earth, Size: D-Sub 1, Knurled screw, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Zinc die-cast},{DESCLONG=Shell housing, Without internal earth, Size: D-Sub 1, Knurled screw, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Zinc die-cast, Degree of protection: IP30},{MANUTYPEDESC=InduCom 9p 1T-entry kn-screw 4-40 w/o},{SUPPLIERALTNO=61 03 001 0010 010},{MANUNAME=HARTING},{DELTIME=42},{AAB373=Screw},{AAM327=Yes},{AAO742=D-Sub InduCom}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAM327
two piece
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
BAB664
material
ⁿ/ₐ
BAG641
splitable
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 61030010010010
61030010010010
Shell housing, Without in...
Shell housing, Without in...
InduCom 9p 1T-entry kn-sc...
61 03 001 0010 010
HARTING
42
Screw
Yes
D-Sub InduCom
InduCom 9p 1T-entry kn-sc...
Zink print cast
Yes
100
1
85389099
HU
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DCS500 Non-Regenerative - 230 to 500 VAC
ABB
07.07.2023
1423723 - HC-M-DSUB-09-UT-M
PHOENIX CONTACT
07.12.2023
1079793 - HC-M-DSUB-09/2-CT-F
PHOENIX CONTACT
07.12.2023
IT housings - LWL-Small fibre-optic distributors
Rittal
20.07.2021
VX 25 - Modular enclosures
Rittal
29.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表