目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.CMS - NP16 Press fittings Elbows FEMALE / BSP MALE 90° Stainless steel 316 or galvanized steel
FG INOX
Industry
NP16 Press fittings
Elbows to press
Powered by
CAD模型選擇
{fginox/industrie/np16_press_fittings/elbows_to_press/i_cms.prj},{NB=fginox_CMS3532},{REF=CMS3532},{DX=35 x 1\"1/4},{L=60},{H=54},{WEIGHT=0.432},{NATURE=316}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Reference
ⁿ/ₐ
DX
ø
ⁿ/ₐ
L
ⁿ/ₐ
H
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - CMS1515
CMS1515
15 x 1/2"
42
37
0.080
316
FG INOX - CMS1815
CMS1815
18 x 1/2"
44
37
0.080
316
FG INOX - CMS2220
CMS2220
22 x 3/4"
46
46
0.148
316
FG INOX - CMS3532
CMS3532
35 x 1"1/4
60
54
0.432
316
FG INOX - CMS5450
CMS5450
54 x 2"
75
63
0.825
316
FG INOX - CMSZ1515
CMSZ1515
15 x 1/2"
42
37
0.080
Acier Zingué
FG INOX - CMSZ1815
CMSZ1815
18 x 1/2"
44
37
0.080
Acier Zingué
FG INOX - CMSZ2220
CMSZ2220
22 x 3/4"
46
46
0.148
Acier Zingué
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表