您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.CLS45 - NP16 Press fittings Elbows MALE / FEMALE 45° Stainless steel 316 or galvanized steel
FG INOX
Industry
NP16 Press fittings
Elbows to press
Powered by
CAD模型選擇
{fginox/industrie/np16_press_fittings/elbows_to_press/i_cls45.prj},{NB=fginox_CLS4554},{REF=CLS4554},{DX=54},{R=108},{B=46},{H=91},{WEIGHT=0.357},{NATURE=316},{L1=75.000},{LX1=111.000},{L2=8.000},{L3=35.000},{D1=65.000},{D2=58.000},{D3=54.000},{DX1=55.000},{DX2=51.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Reference
ⁿ/ₐ
DX
ø
ⁿ/ₐ
R
ⁿ/ₐ
B
ⁿ/ₐ
H
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - CLS4515
CLS4515
15
28
25
41
0.048
316
FG INOX - CLS4518
CLS4518
18
32
25
42
0.068
316
FG INOX - CLS4522
CLS4522
22
38
26,5
48
0.093
316
FG INOX - CLS4528
CLS4528
28
50
28
54
0.134
316
FG INOX - CLS4535
CLS4535
35
68
30
81
0.176
316
FG INOX - CLS4542
CLS4542
42
80
36
69
0.246
316
FG INOX - CLS4554
CLS4554
54
108
46
91
0.357
316
FG INOX - CLSZ4515
CLSZ4515
15
28
25
41
0.048
Acier Zingué
FG INOX - CLSZ4518
CLSZ4518
18
32
25
42
0.068
Acier Zingué
FG INOX - CLSZ4522
CLSZ4522
22
38
26,5
48
0.093
Acier Zingué
FG INOX - CLSZ4528
CLSZ4528
28
50
28
54
0.134
Acier Zingué
FG INOX - CLSZ4535
CLSZ4535
35
68
30
81
0.176
Acier Zingué
FG INOX - CLSZ4542
CLSZ4542
42
80
36
69
0.246
Acier Zingué
FG INOX - CLSZ4554
CLSZ4554
54
108
46
91
0.357
Acier Zingué
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表