카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
I.780+x - Cylindrical revolving handles
Elesa+Ganter
Fixed, revolving, fold-away handles
I.780+x
Powered by
CAD모델 선택
{elesa_ganter/fixed_revolving_fold_away_handles/i_780_x/i_780_x.prj},{NB=Cylindrical revolving handles I.780/90+x-M12},{PARTNUMBER=124972},{DESCRIPTION=I.780/90+x-M12},{DIM01=28.5},{DIM02=90},{DIM03=M12},{DIM04=22.5},{DIM05=20},{DIM06=5},{WEIGHT=104},{NDM=12.000},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d6g
ⁿ/ₐ
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
s
[mm]
WEIGHT
Weight
[g]
Cylindrical revolving han...
124921
I.780/40+x-M6
18.0
40
M6
15.0
13
3
25
Cylindrical revolving han...
124931
I.780/50+x-M6
21.0
50
M6
17.0
13
3
37
Cylindrical revolving han...
124941
I.780/56+x-M6
22.0
56
M6
18.0
13
3
39
Cylindrical revolving han...
124951
I.780/65+x-M8
24.5
65
M8
20.5
15
4
66
Cylindrical revolving han...
124952
I.780/65+x-M10
24.5
65
M10
20.5
17
5
67
Cylindrical revolving han...
124961
I.780/80+x-M8
26.5
80
M8
21.0
15
4
76
Cylindrical revolving han...
124962
I.780/80+x-M10
26.5
80
M10
21.0
17
5
79
Cylindrical revolving han...
124971
I.780/90+x-M10
28.5
90
M10
22.5
20
5
90
Cylindrical revolving han...
124972
I.780/90+x-M12
28.5
90
M12
22.5
20
5
104
Cylindrical revolving han...
124981
I.780/100+x-M12
31.0
100
M12
25.0
20
5
115
Cylindrical revolving han...
124926
I.780/40+x-M6-SST
18.0
40
M6
15.0
13
3
25
Cylindrical revolving han...
124936
I.780/50+x-M6-SST
21.0
50
M6
17.0
13
3
37
Cylindrical revolving han...
124946
I.780/56+x-M6-SST
22.0
56
M6
18.0
13
3
39
Cylindrical revolving han...
124956
I.780/65+x-M8-SST
24.5
65
M8
20.5
15
4
66
Cylindrical revolving han...
124966
I.780/80+x-M8-SST
26.5
80
M8
21.0
15
4
76
Cylindrical revolving han...
124967
I.780/80+x-M10-SST
26.5
80
M10
21.0
17
5
79
Cylindrical revolving han...
124976
I.780/90+x-M10-SST
28.5
90
M10
22.5
20
5
90
Cylindrical revolving han...
124977
I.780/90+x-M12-SST
28.5
90
M12
22.5
20
5
104
Cylindrical revolving han...
124986
I.780/100+x-M12-SST
31.0
100
M12
25.0
20
5
115
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
I.280-p - Handles
Elesa+Ganter
28.03.2024
L.652-p - Handles
Elesa+Ganter
28.03.2024
I.780-MD - Cylindrical handle
Elesa+Ganter
28.03.2024
iglidur® G - type T - Thrust washer, metric sizes
igus
30.01.2024
K0170 - Taper grips revolving
KIPP
27.05.2024
I.780-N - Cylindrical fixed handles
Elesa+Ganter
28.03.2024
GN 598.1 - Revolving handles
Ganter
12.04.2024
GN539.2 B - Cylindrical handle, Threaded stud, Type B, with hand guard, bot...
Berger Tools
04.04.2023
06316 - Taper grips revolving
norelem
30.05.2024
Handle set - Handles, external mounting accessories
Rittal
30.06.2021
Corner handle - Handle
Rittal
20.10.2023
BN 14272 - Handles with threaded stud, steel zinc plated (Elesa® I.280 p), ...
Bossard Catalog
26.01.2023
K0651 - Taper grips revolving
KIPP
27.05.2024
EN 539.2 B - Cylindrical handle, Threaded stud, Type B, with hand guard, bo...
JW Winco
02.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성