카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
I.780-N - Cylindrical fixed handles
Elesa+Ganter
Fixed, revolving, fold-away handles
I.780-N
Powered by
CAD모델 선택
{elesa_ganter/fixed_revolving_fold_away_handles/i_780_n/i_780_n.prj},{NB=Cylindrical fixed handles I.780/65-N12-C9},{PARTNUMBER=124636},{DESCRIPTION=I.780/65-N12-C9},{DIM01=24.5},{DIM02=65},{DIM03=12},{DIM04=20.5},{DIM05=45},{WEIGHT=16},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d
ⁿ/ₐ
DIM04
d1
[mm]
DIM05
h
[mm]
WEIGHT
Weight
[g]
Cylindrical fixed handles...
124601
I.780/40-N8-C9
18.0
40
8
15.0
28
8
Cylindrical fixed handles...
124611
I.780/50-N10-C9
21.0
50
10
17.0
35
10
Cylindrical fixed handles...
124621
I.780/56-N10-C9
22.0
56
10
18.0
40
14
Cylindrical fixed handles...
124631
I.780/65-N10-C9
24.5
65
10
20.5
45
17
Cylindrical fixed handles...
124636
I.780/65-N12-C9
24.5
65
12
20.5
45
16
Cylindrical fixed handles...
124804
I.780/80-N12-C9
26.5
80
12
21.0
50
25
Cylindrical fixed handles...
124646
I.780/80-N14-C9
26.5
80
14
21.0
50
24
Cylindrical fixed handles...
124651
I.780/90-N15-C9
28.5
90
15
22.5
60
33
Cylindrical fixed handles...
124656
I.780/90-N16-C9
28.5
90
16
22.5
60
32
Cylindrical fixed handles...
124661
I.780/100-N16-C9
31.0
100
16
25.0
60
36
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
I.281+x+SST - Cylindrical revolving handles
Elesa+Ganter
28.03.2024
K2052 - Grub screws with hex socket and pin DIN EN ISO 4028
KIPP
27.05.2024
I.280-p - Handles
Elesa+Ganter
28.03.2024
I.780-MD - Cylindrical handle
Elesa+Ganter
28.03.2024
L.652-p - Handles
Elesa+Ganter
28.03.2024
I.280 - Handles
Elesa+Ganter
28.03.2024
MVP-CON - Conical Handles
JW Winco
02.04.2024
MC - Cylindrical Handles with Molded-In Thread Metric
JW Winco
02.04.2024
K0774 - Cylindrical grips revolving
KIPP
27.05.2024
BK38.0121 - Cylindrical handles with short dead-end thread of plastic
Bäcker
04.08.2022
BN 3024 - Fixed cylindrical handles with fit bushing (FASTEKS® FAL), reinfo...
Bossard Catalog
06.03.2024
MVP - Cylindrical Handles
JW Winco
02.04.2024
BN 2971 - Cylindrical handles with internal plastic thread (FASTEKS® FAL), ...
Bossard Catalog
06.03.2024
EN 519 - Cylindrical knobs
JW Winco
02.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성