目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
I.731+x - Revolving Handles
Elesa+Ganter
固定及旋转手柄
I.731+x
Powered by
CAD模型選擇
{elesa_ganter/fixed_revolving_fold_away_handles/i_731_x/i_731_x.prj},{NB=Revolving Handles I.731/20+x-M4},{PARTNUMBER=24990},{DESCRIPTION=I.731/20+x-M4},{DIM01=13.5},{DIM02=20},{DIM03=M4},{DIM04=11.0},{DIM05=11},{DIM06=8},{DIM07=2.0},{WEIGHT=6},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
d6g
ⁿ/ₐ
DIM04
d1
[mm]
DIM06
l
[mm]
DIM07
S
[mm]
WEIGHT
重量
[g]
Revolving Handles I.731/2...
24990
I.731/20+x-M4
13.5
20
M4
11.0
8
2.0
6
Revolving Handles I.731/2...
24991
I.731/20+x-M5
13.5
20
M5
11.0
10
2.5
9
Revolving Handles I.731/2...
24995
I.731/23+x-M5
16.0
23
M5
12.5
10
2.5
11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表