您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
HX
unitray
FASTRAY
Horizontal Tee Crosses Wyes
Horizontal Cross
Powered by
CAD模型選擇
{unitray/fastray/horizontal_tee_crosses_wyes/horizontal_cross/hx.prj},{NB=FAS-HXT25},{SHA256=4xpjGOduyDYAszD0F5nySyofvUFhpzX/KIJmeUCOrys=},{INAME=00057__hxa2d25},{PN=FAS-HXT25},{DESC=Horizontal Cross},{MF=T - 316 Stainless},{SIDEHT=2 - 50mm (2)\"},{W1=5 - 300mm}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
MF
Material Finish
ⁿ/ₐ
SIDEHT
Siderail Height
ⁿ/ₐ
W1
Width
ⁿ/ₐ
FAS-HXA21
FAS-HXA21
Horizontal Cross
A - Aluminum
2 - 50mm (2)"
1 - 50mm
FAS-HXA22
FAS-HXA22
Horizontal Cross
A - Aluminum
2 - 50mm (2)"
2 - 100mm
FAS-HXA23
FAS-HXA23
Horizontal Cross
A - Aluminum
2 - 50mm (2)"
3 - 150mm
FAS-HXA24
FAS-HXA24
Horizontal Cross
A - Aluminum
2 - 50mm (2)"
4 - 200mm
FAS-HXA25
FAS-HXA25
Horizontal Cross
A - Aluminum
2 - 50mm (2)"
5 - 300mm
FAS-HXA26
FAS-HXA26
Horizontal Cross
A - Aluminum
2 - 50mm (2)"
6 - 450mm
FAS-HXA27
FAS-HXA27
Horizontal Cross
A - Aluminum
2 - 50mm (2)"
7 - 600mm
FAS-HXG21
FAS-HXG21
Horizontal Cross
G-Galvanized
2 - 50mm (2)"
1 - 50mm
FAS-HXG22
FAS-HXG22
Horizontal Cross
G-Galvanized
2 - 50mm (2)"
2 - 100mm
FAS-HXG23
FAS-HXG23
Horizontal Cross
G-Galvanized
2 - 50mm (2)"
3 - 150mm
FAS-HXG24
FAS-HXG24
Horizontal Cross
G-Galvanized
2 - 50mm (2)"
4 - 200mm
FAS-HXG25
FAS-HXG25
Horizontal Cross
G-Galvanized
2 - 50mm (2)"
5 - 300mm
FAS-HXG26
FAS-HXG26
Horizontal Cross
G-Galvanized
2 - 50mm (2)"
6 - 450mm
FAS-HXG27
FAS-HXG27
Horizontal Cross
G-Galvanized
2 - 50mm (2)"
7 - 600mm
FAS-HXH21
FAS-HXH21
Horizontal Cross
H - HDGAF
2 - 50mm (2)"
1 - 50mm
FAS-HXH22
FAS-HXH22
Horizontal Cross
H - HDGAF
2 - 50mm (2)"
2 - 100mm
FAS-HXH23
FAS-HXH23
Horizontal Cross
H - HDGAF
2 - 50mm (2)"
3 - 150mm
FAS-HXH24
FAS-HXH24
Horizontal Cross
H - HDGAF
2 - 50mm (2)"
4 - 200mm
FAS-HXH25
FAS-HXH25
Horizontal Cross
H - HDGAF
2 - 50mm (2)"
5 - 300mm
FAS-HXH26
FAS-HXH26
Horizontal Cross
H - HDGAF
2 - 50mm (2)"
6 - 450mm
FAS-HXH27
FAS-HXH27
Horizontal Cross
H - HDGAF
2 - 50mm (2)"
7 - 600mm
FAS-HXT21
FAS-HXT21
Horizontal Cross
T - 316 Stainless
2 - 50mm (2)"
1 - 50mm
FAS-HXT22
FAS-HXT22
Horizontal Cross
T - 316 Stainless
2 - 50mm (2)"
2 - 100mm
FAS-HXT23
FAS-HXT23
Horizontal Cross
T - 316 Stainless
2 - 50mm (2)"
3 - 150mm
FAS-HXT24
FAS-HXT24
Horizontal Cross
T - 316 Stainless
2 - 50mm (2)"
4 - 200mm
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
VE
unitray
25.09.2019
SR
unitray
25.09.2019
8PQ23064BA04 - Top cover/top cover element (electrical cabinet )
Siemens Industry
19.09.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表