您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
HTD H 300 - Timing pulleys with pilot bore
Chiaravalli
Open transmission
Timing pulleys
Timing pulleys with pilot bore
H
Powered by
CAD模型選擇
{chiaravalli/open_transmission/toothed_pulleys/timing_pulleys_with_pilot_bore/h/h_300_asmtab.prj},{NB=43300030},{TYPE=30 H 300},{CODE=43300030},{T=30},{EXEC=1F},{DP=121.29},{DE=119.90},{DF=128},{DM=80},{DI=-},{F=85.7},{L=100},{D=-},{C=-},{NF=78},{WEIGHT=7.90},{MAT=STEEL C45},{L1=107.0},{NFX=78},{CX=0.0},{DIX=0},{DX=0},{PPATH=h_300_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
ⁿ/ₐ
CODE
Part number
ⁿ/ₐ
T
Number of teeth
ⁿ/ₐ
EXEC
design
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df flanges
[mm]
DM
Dm Hub
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
D
d
[mm]
C
[mm]
NF
Flange number
ⁿ/ₐ
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
43300014
14 H 300
43300014
14
1F
56.59
55.22
64
42
-
85.7
100
-
-
59
1.64
STEEL C45
43300015
15 H 300
43300015
15
1F
60.64
59.27
66.5
45
-
85.7
100
-
-
60
1.91
STEEL C45
43300016
16 H 300
43300016
16
1F
64.67
63.31
70
45
-
85.7
100
-
-
61
2.16
STEEL C45
43300017
17 H 300
43300017
17
1F
68.72
67.35
75
45
-
85.7
100
-
-
62
2.43
STEEL C45
43300018
18 H 300
43300018
18
1F
72.77
71.39
79
55
-
85.7
100
-
-
63
2.80
STEEL C45
43300019
19 H 300
43300019
19
1F
76.81
75.44
82.5
60
-
85.7
100
-
-
64
3.16
STEEL C45
43300020
20 H 300
43300020
20
1F
80.85
79.48
87
62
-
85.7
100
-
-
76
3.50
STEEL C45
43300021
21 H 300
43300021
21
1F
84.89
83.52
91
65
-
85.7
100
-
-
66
3.87
STEEL C45
43300022
22 H 300
43300022
22
1F
88.93
87.56
94
68
-
85.7
100
-
-
67
4.26
STEEL C45
43300023
23 H 300
43300023
23
1F
92.98
91.61
97
72
-
85.7
100
-
-
68
4.68
STEEL C45
43300024
24 H 300
43300024
24
1F
97.03
95.65
102
72
-
85.7
100
-
-
70
5.08
STEEL C45
43300025
25 H 300
43300025
25
1F
101.06
99.69
106
72
-
85.7
100
-
-
71
5.45
STEEL C45
43300026
26 H 300
43300026
26
1F
105.11
103.73
112
80
-
85.7
100
-
-
72
6.01
STEEL C45
43300027
27 H 300
43300027
27
1F
109.15
107.78
115
80
-
85.7
100
-
-
74
6.45
STEEL C45
43300028
28 H 300
43300028
28
1F
113.18
111.82
120
80
-
85.7
100
-
-
75
6.91
STEEL C45
43300030
30 H 300
43300030
30
1F
121.29
119.90
128
80
-
85.7
100
-
-
78
7.90
STEEL C45
43300032
32 H 300
43300032
32
1F
129.30
127.99
135
80
-
85.7
100
-
-
80
8.92
STEEL C45
43300033
33 H 300
43300033
33
1F
133.40
132.03
142
80
-
85.7
100
-
-
81
9.46
STEEL C45
43300034
34 H 300
43300034
34
1F
137.45
136.07
142
80
-
85.7
100
-
-
81
10.04
STEEL C45
43300035
35 H 300
43300035
35
1F
141.49
140.12
150
80
-
85.7
100
-
-
85
10.62
STEEL C45
43300036
36 H 300
43300036
36
1F
145.54
144.16
150
80
-
85.7
100
-
-
85
11.24
STEEL C45
43300038
38 H 300
43300038
38
1F
153.62
152.24
158
80
-
85.7
100
-
-
86
12.44
STEEL C45
43300040
40 H 300
43300040
40
1F
161.70
160.33
168
80
-
85.7
100
-
-
90
13.80
STEEL C45
43300042
42 H 300
43300042
42
1F
169.79
168.41
180
80
-
85.7
100
-
-
94
15.27
STEEL C45
43300044
44 H 300
43300044
44
4
177.88
176.50
-
80
156
85.7
100
24
20
-
7.22
CAST-IRON
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表