目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HSLP - Spring Locating Pins
Harcourt
Spring Loaded Devices
Spring Locating Pins
Powered by
CAD模型選擇
{harcourt/spring_loaded_devices/spring_locating_pins/hslp_asmtab.prj},{NB=HSLP-4-11/16},{MATP=},{A=0.25000000},{SF=2.2},{B=0.118},{Y=1/16},{PPATH=hslp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ON
Ordering Number
ⁿ/ₐ
MATH
Material of Housing
ⁿ/ₐ
FINP
Finish of Pin
ⁿ/ₐ
MATS
Material of Spring
ⁿ/ₐ
A
[Inch]
T
Allowable Workpiece Tolerance
ⁿ/ₐ
C
[Inch]
D
[Inch]
X
[Inch]
HSLP-4-1
HSLP-4-1
Aluminum
Zinc Plated
Stainless Steel Coil
1/4
0.020
0.158
0.268
0.022
HSLP-7-1
HSLP-7-1
Aluminum
Zinc Plated
Stainless Steel Coil
7/16
0.031
0.236
0.434
0.055
HSLP-8-1
HSLP-8-1
Aluminum
Zinc Plated
Stainless Steel Coil
1/2
0.051
0.530
0.520
0.077
HSLP-10-1
HSLP-10-1
Aluminum
Zinc Plated
Stainless Steel Coil
5/8
0.063
0.640
0.705
0.098
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表