您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
HS-T - Standard rail LMB guide (standard block, tap hole type)
TSK
Linear guide
LMB Standard Type Linear Guide
Powered by
CAD模型選擇
{tsk/linear_guide/lmb_standard_type_lg/hs_t_asmtab.prj},{NB=HS30T-B1+98-W1(00000)},{MN=HS30T},{VER=30},{NSB=B1},{PL=},{RL=98.0},{ACC=},{AG=},{NT=W1},{POT=0},{P1=0.0},{P2=0.0},{P3=0.0},{P4=0.0},{H=42},{H1=7.0},{N=31.0},{W1=90},{W2=72},{W3=9.0},{L1=97},{L2=68.0},{L3=52},{L4=12.0},{H3=13},{M1=M10},{L=13},{T=5.5},{W=28},{W4=14.0},{H4=28.0},{D2=14.0},{D3=9.0},{HH=14},{E=20.0},{F=80},{C=29100},{C0=52110},{MA=627},{MB=627},{MC=1003},{WB=1.10},{WR=5.1},{PPATH=hs_t_asmtpl.prj},{EX=12.0},{RLMAX=3000.0},{PORMIN=115}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
MN
Model number
ⁿ/ₐ
H
[mm]
H1
[mm]
N
[mm]
W1
[mm]
W2
[mm]
W3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
H3
[mm]
M1
ⁿ/ₐ
L
[mm]
T
[mm]
W
[mm]
W4
[mm]
H4
[mm]
D2
[mm]
D3
[mm]
HH
[mm]
E
[mm]
F
[mm]
C
Basic Load Rating
[N]
C0
Basic Load Rating
[N]
MA
Static Rated Moment
[N-M]
MB
Static Rated Moment
[N-M]
MC
Static Rated Moment
[N-M]
WB
Weight block
[kg]
WR
Weight rail
[kg/m]
HS15T-B1+60-W1
HS15T-B1+60-W1
HS15T
24
4.6
16.0
47
38
4.5
59
38.5
30
2.6
7
M5
7
3.5
15
7.5
17.0
7.5
4.5
7
20.0
60
8816
17020
117
117
180
0.19
1.7
HS20T-B1+74-W1
HS20T-B1+74-W1
HS20T
30
4.0
21.5
63
53
5.0
73
50.0
40
2.6
8
M6
8
5.2
20
10.0
19.5
9.5
6.0
11
20.0
60
14210
26590
229
229
367
0.40
2.8
HS25T-B1+85-W1
HS25T-B1+85-W1
HS25T
36
4.0
23.5
70
57
6.5
84
59.0
45
12.0
10
M8
10
8.5
23
11.5
21.5
11.0
7.0
11
20.0
60
20950
38290
395
395
614
0.64
3.6
HS30T-B1+98-W1
HS30T-B1+98-W1
HS30T
42
7.0
31.0
90
72
9.0
97
68.0
52
12.0
13
M10
13
5.5
28
14.0
28.0
14.0
9.0
14
20.0
80
29100
52110
627
627
1003
1.10
5.1
HS35T-B1+114-W1
HS35T-B1+114-W1
HS35T
48
8.0
33.0
100
82
9.0
113
80.0
62
12.0
13
M10
13
7.5
34
17.0
32.0
14.0
9.0
15
20.0
80
38730
68060
936
936
1576
1.60
7.3
HS45T-B1+141-W1
HS45T-B1+141-W1
HS45T
60
11.0
37.5
120
100
10.0
140
102.0
80
16.0
15
M12
15
8.5
45
22.5
42.0
20.0
14.0
21
22.5
105
62380
106300
1829
1829
3201
2.70
12.6
HS55T-B1+161-W1
HS55T-B1+161-W1
HS55T
70
14.0
43.5
140
116
12.0
160
124.0
95
16.0
17
M14
17
10.0
53
26.5
48.0
23.0
16.0
24
30.0
120
97120
165900
3687
3687
5873
5.00
17.1
HS65T-B1+190-W1
HS65T-B1+190-W1
HS65T
85
14.0
53.5
170
142
14.0
189
148.0
110
16.0
20
M16
20
13.0
63
31.5
58.0
26.0
18.0
25
35.0
150
148000
239300
6173
6173
10280
10.00
24.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HC - Compact rail LMB guide (short block type)
TSK
15.09.2023
CPSWS, CPAWS, CPSWSK, CPSWSMK - Couplings -High Rigidity Disc (Outer Dia. 4...
Misumi
08.06.2021
MCSLC, MCSLCLK, MCSLCRK, MCSLCWK - Disc Couplings High Torque, Clamping - D...
Misumi
11.05.2022
HS-LT - Standard rail LMB guide (long block, tap hole type)
TSK
15.09.2023
Short Block - Flange Type SR-SB
THK CO.,LTD.
23.05.2024
LA65FL
NSK Rolling Bearing
07.06.2024
RA65EM-K1
NSK Rolling Bearing
07.06.2024
RA65EM
NSK Rolling Bearing
07.06.2024
SSELBNV, SSELBNV-MX, SSEL2BNV, SSEL2BNV-MX - Miniature Linear Guides - With...
Misumi
04.04.2024
SRS Rail (GK)
THK CO.,LTD.
23.05.2024
HS-A - Standard rail LMB guide (standard block, through hole type)
TSK
15.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表