HS-LR - Standard rail type LMB guide (long block)
TSK
Linear guide
LMB Standard Type Linear Guide
Powered by
CAD模型選擇
{tsk/linear_guide/lmb_standard_type_lg/hs_lr_asmtab.prj},{NB=HS35LR-B1+143-W1(00000)},{MN=HS35LR},{VER=35},{NSB=B1},{PL=},{RL=143.0},{ACC=},{AG=},{NT=W1},{POT=0},{P1=0.0},{P2=0.0},{P3=0.0},{P4=0.0},{H=55},{H1=8.0},{N=18.0},{W1=70},{W2=50},{W3=10.0},{L1=142},{L2=109},{L3=72},{L4=16},{H3=10},{M1=M8},{L=12},{T=14.5},{W=34},{W4=17.0},{H4=32},{D2=14},{D3=9},{HH=15},{E=20.0},{F=80},{C=49350},{C0=96420},{MA=1837},{MB=1837},{MC=2232},{WB=2.00},{WR=7.3},{PPATH=hs_lr_asmtpl.prj},{EX=16.000},{PORMIN=95}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
MN
Model number
ⁿ/ₐ
H
[mm]
H1
[mm]
N
[mm]
W1
[mm]
W2
[mm]
W3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
H3
[mm]
M1
ⁿ/ₐ
L
[mm]
T
[mm]
W
[mm]
W4
[mm]
H4
[mm]
D2
[mm]
D3
[mm]
HH
[mm]
E
[mm]
F
[mm]
C
Basic Load Rating
[N]
C0
Basic Load Rating
[N]
MA
Static Rated Moment
[N-M]
MB
Static Rated Moment
[N-M]
MC
Static Rated Moment
[N-M]
WB
Weight block
[kg]
WR
Weight rail
[kg/m]
HS25LR-B1+109-W1
HS25LR-B1+109-W1
HS25LR
40
6.5
12.5
48
35
6.5
108
83
50
12
8
M6
8
10.0
23
11.5
24
11
7
11
20.0
60
26730
54240
775
775
871
0.77
3.6
HS30LR-B1+124-W1
HS30LR-B1+124-W1
HS30LR
45
7.0
16.0
60
40
10.0
123
94
60
12
8
M8
10
8.5
28
14.0
28
14
9
14
20.0
80
35630
69480
1094
1094
1337
1.20
5.1
HS35LR-B1+143-W1
HS35LR-B1+143-W1
HS35LR
55
8.0
18.0
70
50
10.0
142
109
72
16
10
M8
12
14.5
34
17.0
32
14
9
15
20.0
80
49350
96420
1837
1837
2232
2.00
7.3
HS45LR-B1+169-W1
HS45LR-B1+169-W1
HS45LR
70
11.0
20.5
86
60
13.0
168
130
80
16
15
M10
17
18.5
45
22.5
42
20
14
21
22.5
105
76180
141800
3189
3189
4268
3.60
12.6
HS55LR-B1+193-W1
HS55LR-B1+193-W1
HS55LR
80
14.0
23.5
100
75
12.5
192
156
95
16
18
M12
18
20.0
53
26.5
48
23
16
24
30.0
120
112400
204200
5510
5510
7228
6.60
17.1
HS65LR-B1+249-W1
HS65LR-B1+249-W1
HS65LR
90
14.0
31.5
126
90
18.0
248
207
120
16
23
M16
20
18.0
63
31.5
58
26
18
25
35.0
150
188800
339000
12110
12110
14560
12.00
24.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Compact Type - Ultra Heavy Load SPR-LR
THK CO.,LTD.
23.05.2024
linear guide - lsh_series_block
AirTAC
04.01.2024
HS-R - Standard rail type LMB guide (standard block)
TSK
15.09.2023
CQ2-Z_long/CDQ2-Z_long - Long Stroke Type/Double Acting Single Rod
SMC Corporation
17.06.2024
LH65BN
NSK Rolling Bearing
07.06.2024
NH65BN
NSK Rolling Bearing
07.06.2024
LY65BN
NSK Rolling Bearing
07.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表