您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HRSSM, HRSSLM - Stainless Steel Swivel Hoist Rings Metric
Harcourt
Hoisting
Swivel Hoist Rings
Powered by
CAD模型選擇
{harcourt/hoisting/swivel_hoist_rings/hrssm_asmtab.prj},{NB=HRSSM-8},{BAR=},{RL=200},{TS=M8x1.25},{TSD=8},{A=11},{C=18},{D=10},{E=},{E1='','13'},{G=47},{H=25},{T=4},{P=1.25},{PPATH=hrssm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ON
Ordering Number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
RL
Rated Load
[kg]
TS
Thread Size
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
F
[mm]
G
[mm]
H
[mm]
T
Torque
[Nm]
HRSSM-8
HRSSM-8
300 Series Stainless Stee...
Liquid Penetrant MIL-6868
200
M8x1.25
11
32
18
10
68
47
25
4
HRSSM-10
HRSSM-10
300 Series Stainless Stee...
Liquid Penetrant MIL-6868
250
M10x1.50
11
30
18
10
68
47
25
8
HRSSM-12
HRSSM-12
300 Series Stainless Stee...
Liquid Penetrant MIL-6868
525
M12x1.75
22
60
30
19
121
89
51
18
HRSSM-16
HRSSM-16
300 Series Stainless Stee...
Liquid Penetrant MIL-6868
950
M16x2.00
22
56
30
19
121
89
51
40
HRSSM-20-1
HRSSM-20-1
300 Series Stainless Stee...
Liquid Penetrant MIL-6868
1075
M20x2.50
22
52
30
19
121
89
51
68
HRSSM-20-2
HRSSM-20-2
300 Series Stainless Stee...
Liquid Penetrant MIL-6868
1500
M20x2.50
36
78
43
25
166
131
76
68
HRSSM-24
HRSSM-24
300 Series Stainless Stee...
Liquid Penetrant MIL-6868
2100
M24x 3.00
36
74
43
25
166
131
76
108
HRSSM-30-1
HRSSM-30-1
300 Series Stainless Stee...
Liquid Penetrant MIL-6868
3500
M30x3.50
45
106
54
32
222
165
95
318
HRSSM-36
HRSSM-36
300 Series Stainless Stee...
Liquid Penetrant MIL-6868
5500
M36x4.00
57
166
71
44
317
217
124
542
HRSSM-42
HRSSM-42
300 Series Stainless Stee...
Liquid Penetrant MIL-6868
6250
M42x4.50
57
160
71
44
317
217
124
542
HRSSM-48
HRSSM-48
300 Series Stainless Stee...
Liquid Penetrant MIL-6868
6750
M48x5.00
57
154
71
44
317
217
124
542
HRSSM-64
HRSSM-64
300 Series Stainless Stee...
Liquid Penetrant MIL-6868
11150
M64x6.00
76
204
103
57
428
296
165
1423
HRSSM-72
HRSSM-72
300 Series Stainless Stee...
Liquid Penetrant MIL-6868
15750
M72x6.00
95
220
133
70
495
359
206
2915
HRSSM-90
HRSSM-90
300 Series Stainless Stee...
Liquid Penetrant MIL-6868
22300
M90x6.00
102
235
153
83
561
404
218
3459
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HRSM - Swivel Hoist Rings Metric
Harcourt
02.04.2024
ATPA__L050, ATPA__L075, ATPA__L100, ATPA__L150, ATPB__L050, ATPB __L075, AT...
Misumi
13.01.2023
DRC, DRCS - Idler Sprockets - Single Bearings
Misumi
30.06.2021
FLANA, FLAND, FTLANA, FTLAND, FSLANA, FSLAND, FCLANA, FCLAND - Locating Pin...
Misumi
29.05.2023
FXFB, PFXFB, SFXFB - Cantilever Shafts - Shoulder Type - Bolt Fixing Type
Misumi
14.06.2024
BASBS, BASBF, BA2SBS, BA2SBF - Ball Splines - Both Ends Female Thread Type
Misumi
30.06.2021
SFJT, SSFJT, PSFJT, PSSFJT, RSFJT, RSSFJT, SFUT, SSFUT, PSFUT, PSSFUT, PSFG...
Misumi
27.05.2023
HRSS, HRSSL - Stainless Steel Swivel Hoist Rings
Harcourt
02.04.2024
HS - Shackles
Harcourt
02.04.2024
KED, KEDH, KEDS, KES, KESH, KESS, KEG, KEGH, KEGS - Parallel Keys
Misumi
30.06.2021
MGCLF, MGCLFN, MGCLFL, MGCLB, MGCLBN, MGCLBL - Cylinders with Twin Guides
Misumi
04.06.2021
Hotwork Ejector Pins Shoulder Type - Shoulder Type
D-M-E
24.05.2024
LBNA, LBND, LBNFA, LBNFD - Locating Pins - Large Bolt Fixing Type
Misumi
03.06.2021
SS.DSR - Stainless steel double swivel rings, Class > 6
D-M-E
22.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表