您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: cpc Europa
Created: 24.07.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
cpc Europa
HRR 45MXL - Linear guide
cpc Europa
Linear Guide
Standard 4-RowRoller-type Linear Guide
ARR/LRR 45
Powered by
CAD模型選擇
{cpc/linear_guide/standard_4_rowroller_type/arr_lrr_45/hrr_45_mxl_asmtab.prj},{NB=HRR 45MXL-S1-V0-H-226L-12-56.5-(113-0-0-0)},{RT=},{SIZE=45},{TYPE=HRR},{BT=45MXL},{ST=S : Standard},{BQ=1},{BC=},{PC=V0},{RL=226},{PA=},{P1=12},{AG=H},{POS1=113},{POS2=0},{POS3=0},{POS4=0},{H=70},{W2=20.5},{W1=45},{H1=38},{P=52.5},{DXDXG1=20x14x17},{D=20.0},{DD=14.0},{G1=17.0},{W=86},{L=226.0},{L1=180.0},{H2=62.0},{P1X=120},{P1X2=60},{P2X=60},{P2X2=30},{P3=120},{MXG2=M10x20},{NDM=10.000},{G2=20.0},{M1=-},{M2=0},{T=13},{T1=0},{N1=M6x12},{NDM1=6},{N1L=12.0},{N2=M6x8},{NDM2=6},{N2L=8.0},{N3=P6},{NDM3=0},{E=12.0},{S1=24.6},{S2=31.8},{S3=44.2},{S4=41.0},{C=138.0},{C0=410.0},{MR0=10500},{MP0=11800},{MY0=11800},{BW=5200},{RW=10000},{VERS=19.000},{PPATH=../parts/arr_hrr_lrr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MOD
Model Code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
ST
Seal type
ⁿ/ₐ
H
[mm]
W2
[mm]
W1
[mm]
H1
[mm]
P
[mm]
DXDXG1
Dxdxg1
[mm]
W
[mm]
L
[mm]
L1
[mm]
H2
h2
[mm]
P1X
[mm]
P1X2
P1X/2
[mm]
P2X
[mm]
P2X2
P2X/2
[mm]
P3
[mm]
MXG2
Mxg2
[mm]
M1
ⁿ/ₐ
T
[mm]
N1
[mm]
N2
[mm]
N3
ⁿ/ₐ
E
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
S4
[mm]
RW
Rail Weight
[g/m]
HRR 45MXL-S1-V0-H-226L-12...
HRR 45MXL
45
S : Standard
70
20.5
45
38
52.5
20x14x17
86
226.0
180.0
62.0
120
60
60
30
120
M10x20
-
13
M6x12
M6x8
P6
12.0
24.6
31.8
44.2
41.0
10000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Fixed side type BK
THK CO.,LTD.
23.05.2024
HRC 45 ML - Block
cpc Europa
21.12.2020
BK - Square fixed side
AKD
02.04.2024
LRR 45FL - Linear guide
cpc Europa
21.04.2020
ARR 45MN - Linear guide
cpc Europa
21.04.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表