目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HRET - Retractors
Harcourt
Unique Products
Retractors
Powered by
CAD模型選擇
{harcourt/unique_products/retractors/hret.prj},{NB=HRET-24},{LON=24},{M=},{S=With 24\" Stainless Steel Chain},{D1=2.000},{D2=1.250},{W=0.500},{L1=2.500},{L2=2.900},{SD=0.164},{D3=0.166},{N1=0.039},{M1=0.194},{A=0.298},{H=0.114},{T=0.110},{OO=-RET},{P=0.031}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ON
Ordering Number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
S
Style
ⁿ/ₐ
HRET-24
HRET-24
Steel Case, Stainless Spr...
With 24" Stainless Steel ...
HRET-48
HRET-48
Steel Case, Stainless Spr...
With 48" Stainless Steel ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表