HRC 25 FL - Block
Melucci
Linear Guides CPC
Linear Guide
Standard 4-Row Ball Bearing Linear Guide
ARC HRC 25
Powered by
CAD模型選擇
{melucci/cpc/linear_guide/standard_4_row_ball_bearing/arc_hrc_25/hrc_fl_block_asmtab.prj},{NB=HRC 25 FL-B-VC-N-Block},{H=36},{W2=23.5},{W1=23},{H1=23.0},{P=60},{D=11.0},{DD=7.0},{G1=9.0},{W=70},{L=105.0},{L1=86.0},{H2=30.0},{P1X=45},{P2X=57},{P3X=40},{NDM=8.000},{G2=10.0},{M1D=6.000},{M2X=4.0},{T=10},{T1=10},{T2X=6.3},{NDM1=6.000},{N1L=7.5},{NDM2=3},{N2L=6.5},{NDM3=4.000},{E=12.0},{S1=8.0},{S2=12.3},{S3=23.5},{S4=24.5},{C=30.7},{C0=57.5},{RW=3020},{VERS=3.000},{SIZE=25},{P222=28.5},{BW1=870},{BW2=810},{MODX=HRC 25 FL},{MODNBX=HRC25FL},{RX= '', 'No', '-R', 'R : Additional holes'},{STX= 'B', 'B : Low friction', 'S', 'S : Standard'},{SNX='','No','-SN','Yes'},{DXDXG1=11x7x9},{MXG2=M8x10},{M1=M6},{N1=M6x7.5},{N2=M3x6.5},{N3=P4},{R=},{ST=B},{LSP=},{BC=},{PC=VC},{AG=N},{SN=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MOD
Model Code
ⁿ/ₐ
H
[mm]
W2
[mm]
W1
[mm]
W
[mm]
L
[mm]
L1
[mm]
H2
h2
[mm]
P1X
[mm]
P2X
[mm]
P22
P2X/2
ⁿ/ₐ
P3
[mm]
MXG2
Mxg2
[mm]
M1
[mm]
M2
[mm]
T
[mm]
T1
[mm]
T2
[mm]
N1
[mm]
N2
[mm]
N3
ⁿ/ₐ
E
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
S4
[mm]
BW
Block weight
[g]
HRC 25 FL-B-VC-N-Block
HRC 25 FL
36
23.5
23
70
105.0
86.0
30.0
45
57
-
-
M8x10
M6
-
10
10
-
M6x7.5
M3x6.5
P4
12.0
8.0
12.3
23.5
24.5
870
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表