HRC 15 FN - Block
Melucci
Linear Guides CPC
Linear Guide
Standard 4-Row Ball Bearing Linear Guide
ARC HRC 15
Powered by
CAD模型選擇
{melucci/cpc/linear_guide/standard_4_row_ball_bearing/arc_hrc_15/hrc_fn_block_asmtab.prj},{NB=HRC 15 FN-B-VC-N-Block},{H=24},{W2=16.0},{W1=15},{H1=15.0},{P=60},{D=7.5},{DD=4.5},{G1=5.3},{W=47},{L=55.5},{L1=40.3},{H2=20.7},{P1X=30},{P2X=38},{P3X=26},{NDM=5.000},{G2=7.0},{M1D=4.000},{M2X=2.8},{T=7},{T1=7},{T2X=4.4},{NDM1=3.000},{N1L=6.5},{NDM2=3},{N2L=6.0},{NDM3=3.000},{E=3.5},{S1=4.5},{S2=7.5},{S3=7.8},{S4=8.9},{C=9.9},{C0=17.5},{RW=1290},{VERS=1.000},{SIZE=15},{P222=19.0},{BW1=190},{BW2=175},{MODX=HRC 15 FN},{MODNBX=HRC15FN},{RX= '', 'No', '-R', 'Yes'},{STX= 'B', 'B : Low friction', 'S', 'S : Standard'},{SNX='','No','-SN','Yes'},{DXDXG1=7.5x4.5x5.3},{MXG2=M5x7},{M1=M4},{N1=M3x6.5},{N2=M3x6},{N3=P3},{R=},{ST=B},{LSP=},{BC=},{PC=VC},{AG=N},{SN=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MOD
Model Code
ⁿ/ₐ
H
[mm]
W2
[mm]
W1
[mm]
W
[mm]
L
[mm]
L1
[mm]
H2
h2
[mm]
P1X
[mm]
P2X
[mm]
P22
P2X/2
[mm]
P3
[mm]
MXG2
Mxg2
[mm]
M1
[mm]
M2
[mm]
T
[mm]
T1
[mm]
T2
[mm]
N1
[mm]
N2
[mm]
N3
ⁿ/ₐ
E
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
S4
[mm]
HRC 15 FN-B-VC-N-Block
HRC 15 FN
24
16.0
15
47
55.5
40.3
20.7
30
38
-
-
M5x7
M4
-
7
7
-
M3x6.5
M3x6
P3
3.5
4.5
7.5
7.8
8.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表