您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Hollow shaft (FS type)
NISSEI Corporation
for BIC
Induction gearmotor
GTR MIDI SERIES(0.1kW to 2.2kW)
Standard gearmotor
Gearmotor
Hollow shaft/ Solid shaft (F series)
Powered by
CAD模型選擇
{nissei/for_bic/induction_gear/gtr_mid_ser_01kw_2.2kw/standard_gearmotor_for_bic/gearmotor_bic/hollow_shaft_solid_shaft_f_series/fs_bic_asmtab.prj},{NB=FS30N12-MB02TAVEB4},{VT=208/230/460/400 60/60/60/50(V/Hz)},{MCT=0.2kW},{INFO=Infotext},{B=400V with Brake},{OS=30},{TBT=With terminal box},{PCT=},{RF=N},{PTB=},{INFO1=Infotext},{CNSORDERNO=FS30N12-MB02TAVEB4},{MS=Standard},{MT=Gearmotor},{TYPE=Hollow shaft},{GH=FS30},{KEY=30},{KEY1=1},{SPC=-},{GHL=170.5},{M=MD-T020},{FC=MD-T020B},{MFC=179.5},{TI=MD_E-BOX},{TL=350.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
INFO
Infotext
ⁿ/ₐ
B
Brake
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
INFO1
Infotext
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
FS25N10-MB01TAVEN
208/230/460/400 60/60/60...
0.1kW
Infotext
w/o Brake
25
1/10
E-BOX
Infotext
FS25N10-MB01TAVEN
FS25N10-MB01TAVEB2
208/230/460/400 60/60/60...
0.1kW
Infotext
200V with Brake
25
1/10
E-BOX
Infotext
FS25N10-MB01TAVEB2
FS25N10-MB01TAVEB4
208/230/460/400 60/60/60...
0.1kW
Infotext
400V with Brake
25
1/10
E-BOX
Infotext
FS25N10-MB01TAVEB4
FS25N10-MB01TAVEJ2
208/230/460/400 60/60/60...
0.1kW
Infotext
Manual release 200V with ...
25
1/10
E-BOX
Infotext
FS25N10-MB01TAVEJ2
FS25N10-MB01TAVEJ4
208/230/460/400 60/60/60...
0.1kW
Infotext
Manual release 400V with ...
25
1/10
E-BOX
Infotext
FS25N10-MB01TAVEJ4
FS25N12-MB01TAVEN
208/230/460/400 60/60/60...
0.1kW
Infotext
w/o Brake
25
1/12
E-BOX
Infotext
FS25N12-MB01TAVEN
FS25N12-MB01TAVEB2
208/230/460/400 60/60/60...
0.1kW
Infotext
200V with Brake
25
1/12
E-BOX
Infotext
FS25N12-MB01TAVEB2
FS25N12-MB01TAVEB4
208/230/460/400 60/60/60...
0.1kW
Infotext
400V with Brake
25
1/12
E-BOX
Infotext
FS25N12-MB01TAVEB4
FS25N12-MB01TAVEJ2
208/230/460/400 60/60/60...
0.1kW
Infotext
Manual release 200V with ...
25
1/12
E-BOX
Infotext
FS25N12-MB01TAVEJ2
FS25N12-MB01TAVEJ4
208/230/460/400 60/60/60...
0.1kW
Infotext
Manual release 400V with ...
25
1/12
E-BOX
Infotext
FS25N12-MB01TAVEJ4
FS25N15-MB01TAVEN
208/230/460/400 60/60/60...
0.1kW
Infotext
w/o Brake
25
1/15
E-BOX
Infotext
FS25N15-MB01TAVEN
FS25N15-MB01TAVEB2
208/230/460/400 60/60/60...
0.1kW
Infotext
200V with Brake
25
1/15
E-BOX
Infotext
FS25N15-MB01TAVEB2
FS25N15-MB01TAVEB4
208/230/460/400 60/60/60...
0.1kW
Infotext
400V with Brake
25
1/15
E-BOX
Infotext
FS25N15-MB01TAVEB4
FS25N15-MB01TAVEJ2
208/230/460/400 60/60/60...
0.1kW
Infotext
Manual release 200V with ...
25
1/15
E-BOX
Infotext
FS25N15-MB01TAVEJ2
FS25N15-MB01TAVEJ4
208/230/460/400 60/60/60...
0.1kW
Infotext
Manual release 400V with ...
25
1/15
E-BOX
Infotext
FS25N15-MB01TAVEJ4
FS25N25-MB01TAVEN
208/230/460/400 60/60/60...
0.1kW
Infotext
w/o Brake
25
1/25
E-BOX
Infotext
FS25N25-MB01TAVEN
FS25N25-MB01TAVEB2
208/230/460/400 60/60/60...
0.1kW
Infotext
200V with Brake
25
1/25
E-BOX
Infotext
FS25N25-MB01TAVEB2
FS25N25-MB01TAVEB4
208/230/460/400 60/60/60...
0.1kW
Infotext
400V with Brake
25
1/25
E-BOX
Infotext
FS25N25-MB01TAVEB4
FS25N25-MB01TAVEJ2
208/230/460/400 60/60/60...
0.1kW
Infotext
Manual release 200V with ...
25
1/25
E-BOX
Infotext
FS25N25-MB01TAVEJ2
FS25N25-MB01TAVEJ4
208/230/460/400 60/60/60...
0.1kW
Infotext
Manual release 400V with ...
25
1/25
E-BOX
Infotext
FS25N25-MB01TAVEJ4
FS25N30-MB01TAVEN
208/230/460/400 60/60/60...
0.1kW
Infotext
w/o Brake
25
1/30
E-BOX
Infotext
FS25N30-MB01TAVEN
FS25N30-MB01TAVEB2
208/230/460/400 60/60/60...
0.1kW
Infotext
200V with Brake
25
1/30
E-BOX
Infotext
FS25N30-MB01TAVEB2
FS25N30-MB01TAVEB4
208/230/460/400 60/60/60...
0.1kW
Infotext
400V with Brake
25
1/30
E-BOX
Infotext
FS25N30-MB01TAVEB4
FS25N30-MB01TAVEJ2
208/230/460/400 60/60/60...
0.1kW
Infotext
Manual release 200V with ...
25
1/30
E-BOX
Infotext
FS25N30-MB01TAVEJ2
FS25N30-MB01TAVEJ4
208/230/460/400 60/60/60...
0.1kW
Infotext
Manual release 400V with ...
25
1/30
E-BOX
Infotext
FS25N30-MB01TAVEJ4
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表