您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
High-strength blind rivet GO-LOCK pan head with grooved aluminum mandrel
Goebel
Blind Rivet and Blind Rivet Nuts
High strength blind rivets
High-strength blind rivet GO-LOCK
Powered by
CAD模型選擇
{goebel/niettechnik/hochfeste_blindniete/hochfeste_bliendniete_go_lock/hochfeste_bliendniete_go_lock_flachrundkopf_a.prj},{NB=7660504814_0_0_4.8_0},{DA=4.8},{ART=7660504814},{KTXT=GO-LOCK, Hochfeste Blindniete, Flachrundkopf mit gerilltem Nietdorn},{MATD=Aluminium},{MATH=Aluminium AlMg 5 (5056 A)},{KBV=[1.8:11]},{KB=0.0},{D1=4.8},{L=14.5},{FMAX=27.0},{D2=10.0},{K=2.20},{D=3.00},{P=≥ 27.0},{BH=[4.9:5.1]},{B=0.0},{S=2400},{Z=2000},{N=222},{F=0},{EAN=4049337144281},{SKU=7660504814-74},{ZTN=83082000},{ZU=-},{SD=-},{ROHS=ja},{PH=27.000},{VERS=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
FMAX
Fmax
[mm]
D2
Head diameter
[mm]
K
Head height
ⁿ/ₐ
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
S
Shear values
[N]
Z
Traction
[N]
N
Rivet mandrel ejection force
[N]
EAN
EAN Code
ⁿ/ₐ
SKU
SKU Number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
ZU
DIBT approval
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7660504810
4.8
7660504810
GO-LOCK, high-strength bl...
Aluminum
Aluminum AlMg 5 (5056 A)
4.8
10.5
20.0
10.0
2.20
3.00
≥ 27.0
2400
2000
222
4049337543145
7660504810-74
83082000
-
-
Yes
7660504814
4.8
7660504814
GO-LOCK, high-strength bl...
Aluminum
Aluminum AlMg 5 (5056 A)
4.8
14.5
27.0
10.0
2.20
3.00
≥ 27.0
2400
2000
222
4049337144281
7660504814-74
83082000
-
-
Yes
7660506414
6.4
7660506414
GO-LOCK, high-strength bl...
Aluminum
Aluminum AlMg 5 (5056 A)
6.4
14.5
27.0
13.5
3.00
4.00
≥ 31.0
5400
3600
445
4049337144298
7660506414-74
83082000
-
-
Yes
7660506420
6.4
7660506420
GO-LOCK, high-strength bl...
Aluminum
Aluminum AlMg 5 (5056 A)
6.4
20.5
37.0
13.5
3.00
4.00
≥ 31.0
5400
3600
445
4049337144304
7660506420-74
83082000
-
-
Yes
7660509821
9.8
7660509821
GO-LOCK, high-strength bl...
Aluminum
Aluminum AlMg 5 (5056 A)
9.8
21.3
41.9
20.0
4.50
5.80
≥ 31.0
13100
8500
1100
4049337468851
7660509821-101
83082000
-
-
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表