HNSHS-B - Stainless steel Sheet Metal Hinges with through - holes
NBK (锅屋百迪株式会社)
机械要素零件
闩/铰链
HNSH / HNSHS - Sheet Metal Hinges / Stainless steel Sheet Metal Hinges
Powered by
CAD模型選擇
{nbk/man_machine_elements/vise_action_latch/hnsh_hnshs/hnshs_b_asmtab.prj},{NB=HNSHS-60-30-B},{CN=HNSHS-60-30-B},{A=60},{B=30},{A1=48},{A2=9},{A3=24},{B1=18.0},{D0=3.2},{D1=4},{D2=6.4},{H=1.5},{H1=3},{G=3},{ST=Symmetry: Horizontal type},{VER=4},{PPATH=hnsh_b_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
A
Length A
[mm]
B
Length B
[mm]
A1
Length A1
[mm]
A2
Length A2
[mm]
A3
Length A3
[mm]
B1
Length B1
[mm]
D0
Diameter d
[mm]
D1
Diameter d1
[mm]
D2
Diameter d2
[mm]
H
Height h
[mm]
H1
Height h1
[mm]
G
Dimension G
ⁿ/ₐ
ST
Style
ⁿ/ₐ
HNSHS-30-30-B
HNSHS-30-30-B
30
30
18
-
-
18.0
3.2
4
6.4
1.5
3
3
Square type
HNSHS-30-45-B
HNSHS-30-45-B
30
45
18
-
-
16.5
3.2
4
6.4
1.5
3
3
Symmetrical: Vertical typ...
HNSHS-40-40-B
HNSHS-40-40-B
40
40
25
-
-
25.0
4.2
5
8.3
2.0
4
4
Square type
HNSHS-40-60-B
HNSHS-40-60-B
40
60
25
-
-
22.5
4.2
5
8.3
2.0
4
4
Symmetrical: Vertical typ...
HNSHS-45-30-B
HNSHS-45-30-B
45
30
33
9
24
18.0
3.2
4
6.4
1.5
3
3
Asymmetrical: Horizontal ...
HNSHS-50-50-B
HNSHS-50-50-B
50
50
30
-
-
30.0
5.2
5
8.3
2.0
6
6
Square type
HNSHS-50-75-B
HNSHS-50-75-B
50
75
30
-
-
27.5
5.2
5
8.3
2.0
6
6
Symmetrical: Vertical typ...
HNSHS-60-30-B
HNSHS-60-30-B
60
30
48
9
24
18.0
3.2
4
6.4
1.5
3
3
Symmetry: Horizontal type
HNSHS-60-40-B
HNSHS-60-40-B
60
40
45
12.5
32.5
25.0
4.2
5
8.3
2.0
4
4
Asymmetrical: Horizontal ...
HNSHS-60-60-B
HNSHS-60-60-B
60
60
36
-
-
36.0
5.2
5
8.3
2.0
6
6
Square type
HNSHS-60-90-B
HNSHS-60-90-B
60
90
36
-
-
33.0
5.2
5
8.3
2.0
6
6
Symmetrical: Vertical typ...
HNSHS-75-50-B
HNSHS-75-50-B
75
50
55
15
40
30.0
5.2
5
8.3
2.0
6
6
Asymmetrical: Horizontal ...
HNSHS-80-40-B
HNSHS-80-40-B
80
40
65
12.5
32.5
25.0
4.2
5
8.3
2.0
4
4
Symmetry: Horizontal type
HNSHS-90-60-B
HNSHS-90-60-B
90
60
66
18
48
36.0
5.2
5
8.3
2.0
6
6
Asymmetrical: Horizontal ...
HNSHS-100-50-B
HNSHS-100-50-B
100
50
80
15
40
30.0
5.2
5
8.3
2.0
6
6
Symmetry: Horizontal type
HNSHS-120-60-B
HNSHS-120-60-B
120
60
96
18
48
36.0
5.2
5
8.3
2.0
6
6
Symmetry: Horizontal type
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表