目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HLBAF - Floating Captive Bolts
Harcourt
Alignment Pins
Captive Bolts
Powered by
CAD模型選擇
{harcourt/alignment_pins/captive_bolts/hlbaf_asmtab.prj},{NB=HLBAF-3-20},{MATBO=Hardened Alloy Steel},{THREAD=10-24},{THR=0.1900},{A=1.25},{AALG=1.25},{B=0.40},{C=0.4075-0.4078},{C1=0.4078},{D=0.31},{G=0.63},{PT=0.37500000},{HD=0.375},{HH=0.250},{SS=0.188},{SD=0.120},{PPATH=hlbaf_asmtpl.prj},{SMFO=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ON
Ordering Number
ⁿ/ₐ
MATBO
Material of Bolt
ⁿ/ₐ
MATBU
Material of Bushing
ⁿ/ₐ
FIN
Finish of Bolt & Bushing
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
PT
Min. Plate Thickness (Ref.)
[Inch]
HLBAF-3-20
HLBAF-3-20
Hardened Alloy Steel
1144 or 52100 Steel, Rc 5...
Black Oxide
10-24
0.40
0.4075-0.4078
0.31
0.50
0.80
0.63
3/8
HLBAF-4-20
HLBAF-4-20
Hardened Alloy Steel
1144 or 52100 Steel, Rc 5...
Black Oxide
1/4-20
0.40
0.4075-0.4078
0.31
0.50
0.80
0.63
3/8
HLBAF-5-22
HLBAF-5-22
Hardened Alloy Steel
1144 or 52100 Steel, Rc 5...
Black Oxide
5/16-18
0.47
0.5014-0.5017
0.31
0.63
0.94
0.63
3/8
HLBAF-6-24
HLBAF-6-24
Hardened Alloy Steel
1144 or 52100 Steel, Rc 5...
Black Oxide
3/8-16
0.56
0.6264-0.6267
0.31
0.75
1.06
0.63
1/2
HLBAF-8-24
HLBAF-8-24
Hardened Alloy Steel
1144 or 52100 Steel, Rc 5...
Black Oxide
1/2-13
0.75
0.7515-0.7518
0.50
0.56
1.06
0.75
3/4
HLBAF-10-80
HLBAF-10-80
Hardened Alloy Steel
1144 or 52100 Steel, Rc 5...
Black Oxide
5/8-11
0.75
1.0015-1.0018
0.50
4.06
4.56
0.94
1
HLBAF-12-96
HLBAF-12-96
Hardened Alloy Steel
1144 or 52100 Steel, Rc 5...
Black Oxide
3/4-16
0.75
1.1265-1.1268
0.50
5.06
5.56
0.94
1 1/4
HLBAF-16-96
HLBAF-16-96
Hardened Alloy Steel
1144 or 52100 Steel, Rc 5...
Black Oxide
1-8
0.75
1.2515-1.2518
0.50
5.06
5.56
0.94
1 3/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表