您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
HG-9261 - Spring Latch Hinge - Heavy Duty
Reid Supply
Latches, Catches & Hinges
Hinges
Concealed Hinges
Standard Concealed Hinges
Heavy Duty Spring Latch Hinges
Powered by
CAD模型選擇
{reidsupply/l1_b00000000/l2_b03000000/l3_b03010000/l4_b03010200/p020382/hg-9261_asmtab.prj},{NB=HG-9263},{PN=HG-9263},{AMERSID=1079862},{APACID=-},{EMEAID=-},{MATERIAL=Type 300 Series Stainless Steel},{LEAFTHICKNE=0.125},{HAND=Right},{A=2.000},{B=0.375},{C=1.120},{D=1.250},{PPATH=hg-9261/hg-9261_asmtpl.prj},{URL=https://www.reidsupply.com/en-us/p/concealed-hinges/hg-9263}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Material Type
ⁿ/ₐ
LEAFTHICKNE
Leaf Thickness
[Inch]
HAND
Hand
ⁿ/ₐ
A
A Length
[Inch]
B
B Pin Diameter
[Inch]
C
C Width from Pin
[Inch]
D
D Lead Legnth
[Inch]
HG-9261
HG-9261
1079860
-
-
Steel
0.125
Right
2.000
0.375
1.120
1.250
HG-9263
HG-9263
1079862
-
-
Type 300 Series Stainless...
0.125
Right
2.000
0.375
1.120
1.250
HG-9271
HG-9271
1079864
-
-
Steel
0.187
Right
3.000
0.500
1.250
1.500
HG-9273
HG-9273
1079866
-
-
Type 300 Series Stainless...
0.187
Right
3.000
0.500
1.250
1.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HG-9262 - Spring Latch Hinge - Heavy Duty
Essentra Components
10.07.2014
HG-9222 - Spring Latch Hinges - General Duty Weld On
Essentra Components
10.07.2014
HG-9262 - Spring Latch Hinge - Heavy Duty
Reid Supply
20.01.2022
BY-2595 - Spring Latch Hinge - Extra Heavy Duty
Reid Supply
20.01.2022
BY-2595 - Spring Latch Hinge - Extra Heavy Duty
Essentra Components
10.07.2014
SK2-BG02S-2T-35 - Heavy-duty Horizontal Type Hinge
KUNLONG
22.11.2023
1619007 - Springloaded bolt with locking system B
Pinet
23.02.2024
7-250 - Hinge with springloaded pin,Ø4 and Ø6mm stainless steel
Dirak
15.12.2023
1614312 - Springloaded bolt with locking system in aluminium
Pinet
23.02.2024
1213860 - Concealed springloaded pin hinges B
Pinet
23.02.2024
K0043 - Latches with spring clip
KIPP
27.05.2024
1143118 - ICS-FOOT CATCH-H77 KIT
PHOENIX CONTACT
07.12.2023
H Series Motor
Danfoss Powersource
15.05.2024
Motors
Danfoss Powersource
15.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表