HFG61 - Stainless steel dish hinge, spring type, type B
Yiheda 3D Electronic Gallery
yhd_industrial
J2-handle/hinge/door part
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j2/hfg61_asmtab.prj},{NB=HFG61-25},{CODE=HFG61},{TYPE=Economical flat / round hole type},{MAT=SUS304},{SUR=gunmopaoguang},{SP=25},{A=32},{A1=20},{B=25},{B1=14},{H=5.8},{T=1.2},{DD1=3},{LOAD=3},{TOR=0.07±20%},{WEI=0.01},{LINK=web},{PPATH=hfg61/assem/hfg61_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
SP
specification
ⁿ/ₐ
A
ⁿ/ₐ
A1
[mm]
B
[mm]
B1
[mm]
H
[mm]
T
[mm]
DD1
D1
[mm]
LOAD
Axial load
[kg]
TOR
Right angle deployment
[N.m]
WEI
Reference weight (kg/pcs)
[kg/pcs]
HFG61-20
HFG61
Economical flat / round h...
SUS304
Barrel polishing
20
14
0
20
0
2.2
0.5
1
1
0.04±20%
0.01
HFG61-25
HFG61
Economical flat / round h...
SUS304
Barrel polishing
25
32
20
25
14
5.8
1.2
3
3
0.07±20%
0.01
HFG61-38
HFG61
Economical flat / round h...
SUS304
Barrel polishing
38
32
20
38
26
6.5
1.5
3
6
0.16±20%
0.03
HFG61-51
HFG61
Economical flat / round h...
SUS304
Barrel polishing
51
38
25
51
32
6.5
1.5
3
7
0.11±20%
0.04
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
HFG41_51 - Stainless Steel/Carbon Steel Dish Hinge¡¤Spring Type
Yiheda 3D Electronic Gallery
09.05.2024
HFE81 - Iron Dish Hinge, Spring Type, Round Hole Type
Yiheda 3D Electronic Gallery
09.05.2024
HFG11_17 - Stainless Steel Disc Hinge ¡¤ Plug-In Type
Yiheda 3D Electronic Gallery
09.05.2024
HFG71 - Stainless Steel Disc Hinge ¡¤ Spring Type ¡¤ Type C
Yiheda 3D Electronic Gallery
09.05.2024
VNJ01_51 - St ¡¤ Ard Spur Gear, Module1.5, Pressure Angle 20¡ã
Yiheda 3D Electronic Gallery
09.05.2024
HFC71_74_76_78 - Aluminum Alloy Disc Hinge, Symmetrical Type, Offset Type, ...
Yiheda 3D Electronic Gallery
09.05.2024
HFC20_27 - Aluminum Alloy Disc Hinge, Taper Hole Type, Flat Type
Yiheda 3D Electronic Gallery
09.05.2024
HFE86 - Iron Dish Hinge, Spring Type, Round Hole Type, Offset Type
Yiheda 3D Electronic Gallery
09.05.2024
BSL-ATS05_06 - Universal-double speed chain profile
Yiheda 3D Electronic Gallery
09.05.2024
HFQ72 - Buckle ¡¤ Spring Type
Yiheda 3D Electronic Gallery
09.05.2024
XAF11_17 - Angle Handle¡¤Exterior Type¡¤Inclined Pull Type
Yiheda 3D Electronic Gallery
09.05.2024
E-HFV18 - Stainless steel butterfly hinge, round hole type / flat type
Yiheda 3D Electronic Gallery
09.05.2024
E-HFV15 - Stainless steel butterfly hinge, round hole type / flat type
Yiheda 3D Electronic Gallery
09.05.2024
XAV22 - Panel Lock
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성