카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
HCX-PT - Column level indicators
Elesa+Ganter
Accessories for hydraulic systems
HCX-PT
Powered by
CAD모델 선택
{elesa_ganter/accessories_for_hydraulic_systemes/hcx_pt/hcx_pt_asmtab.prj},{NB=Column level indicators HCX.76/T-AR-PT-SST-M10},{PARTNUMBER=11338-R},{DESCRIPTION=HCX.76/T-AR-PT-SST-M10},{DIM01=76},{DIM02=M10},{DIM03=20},{DIM04=19.0},{DIM05=35.5},{DIM06=115},{DIM07=40},{DIM08=13.5},{DIM09=49},{DIM10=18},{DIM11=19.5},{DIM12=10.5},{DIM13=76},{DIM14=20÷100},{DIM15=68÷210},{DIM16=12},{WEIGHT=119},{PPATH=hcx_pt_asmtpl.prj},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
f
[mm]
DIM02
d
ⁿ/ₐ
DIM03
A
[mm]
DIM04
B
[mm]
DIM05
C
[mm]
DIM06
L
[mm]
DIM07
e
[mm]
DIM08
h
[mm]
DIM09
l
[mm]
DIM10
m
[mm]
DIM11
r
[mm]
DIM12
d -0.2
[mm]
DIM13
f ±0.2
[mm]
DIM14
Thermometer scale
[°C]
DIM15
Thermometer scale
[°F]
DIM16
C#
[Nm]
WEIGHT
Weight
[g]
Column level indicators H...
11332
HCX.76-PT-M10
76
M10
20
19.0
35.5
115
40
13.5
49
18
19.5
10.5
76
-
-
12
117
Column level indicators H...
11336-R
HCX.76/T-AR-PT-M10
76
M10
20
19.0
35.5
115
40
13.5
49
18
19.5
10.5
76
20÷100
68÷210
12
117
Column level indicators H...
11372
HCX.127-PT-M12
127
M12
22
21.0
39.0
169
80
15.0
96
23
21.0
12.5
127
-
-
12
191
Column level indicators H...
11377-R
HCX.127/T-AR-PT-M12
127
M12
22
21.0
39.0
169
80
15.0
96
23
21.0
12.5
127
0÷100
32÷210
12
191
Column level indicators H...
11359
HCX.254-PT-M12
254
M12
21
21.5
44.5
301
203
18.0
218
26
23.5
12.5
254
-
-
12
288
Column level indicators H...
11369-R
HCX.254/T-AR-PT-M12
254
M12
21
21.5
44.5
301
203
18.0
218
26
23.5
12.5
254
0÷100
32÷210
12
288
Column level indicators H...
11334
HCX.76-PT-SST-M10
76
M10
20
19.0
35.5
115
40
13.5
49
18
19.5
10.5
76
-
-
12
119
Column level indicators H...
11338-R
HCX.76/T-AR-PT-SST-M10
76
M10
20
19.0
35.5
115
40
13.5
49
18
19.5
10.5
76
20÷100
68÷210
12
119
Column level indicators H...
11373
HCX.127-PT-SST-M12
127
M12
22
21.0
39.0
169
80
15.0
96
23
21.0
12.5
127
-
-
12
193
Column level indicators H...
11378-R
HCX.127/T-AR-PT-SST-M12
127
M12
22
21.0
39.0
169
80
15.0
96
23
21.0
12.5
127
0÷100
32÷210
12
193
Column level indicators H...
11360
HCX.254-PT-SST-M12
254
M12
21
21.5
44.5
301
203
18.0
218
26
23.5
12.5
254
-
-
12
290
Column level indicators H...
11370-R
HCX.254/T-AR-PT-SST-M12
254
M12
21
21.5
44.5
301
203
18.0
218
26
23.5
12.5
254
0÷100
32÷210
12
290
Column level indicators H...
111353
HCX.127-PT-VT-M12
127
M12
22
21.0
39.0
169
80
15.0
96
23
21.0
12.5
127
-
-
6
147
Column level indicators H...
111363-R
HCX.127/T-AR-PT-VT-M12
127
M12
22
21.0
39.0
169
80
15.0
96
23
21.0
12.5
127
0÷100
32÷210
6
147
Column level indicators H...
111373
HCX.254-PT-VT-M12
254
M12
21
21.5
44.5
301
203
18.0
218
26
23.5
12.5
254
-
-
6
248
Column level indicators H...
111379-R
HCX.254/T-AR-PT-VT-M12
254
M12
21
21.5
44.5
301
203
18.0
218
26
23.5
12.5
254
0÷100
32÷210
6
248
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성