目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HBL, HBSL - Ball Lock Liner Bushings
Harcourt
Locators
Ball Lock Liner Bushings
Powered by
CAD模型選擇
{harcourt/locators/ball_lock_liner_bushings/hbl_hbsl.prj},{NB=HBL-20-0.75},{LINER=},{ID=20mm},{OD=1.3772-1.3768},{L=0.75},{L1=[0.75,1.00]},{HOLE=1.3758-1.3763}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ON
Ordering Number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
ID
ⁿ/ₐ
IDTOL
ID Tolerance
[Inch]
OD
Liner OD
[Inch]
HOLE
Hole in Plate
[Inch]
HBL-13-0.50
HBL-13-0.50
52100 Steel, Heat Treated...
Black Oxide
13mm
+.0002/+.0007
.7518-.7514
.7504-.7509
HBL-16-0.50
HBL-16-0.50
52100 Steel, Heat Treated...
Black Oxide
16mm
+.0002/+.0007
1.0018-1.0014
1.0004-1.0009
HBL-20-0.75
HBL-20-0.75
52100 Steel, Heat Treated...
Black Oxide
20mm
+.0002/+.0007
1.3772-1.3768
1.3758-1.3763
HBL-25-0.75
HBL-25-0.75
52100 Steel, Heat Treated...
Black Oxide
25mm
+.0002/+.0007
1.3772-1.3768
1.3758-1.3763
HBL-30-0.75
HBL-30-0.75
52100 Steel, Heat Treated...
Black Oxide
30mm
+.0002/+.0007
1.7523-1.7519
1.7509-1.7514
HBL-35-0.75
HBL-35-0.75
52100 Steel, Heat Treated...
Black Oxide
35mm
+.0002/+.0007
1.7523-1.7519
1.7509-1.7514
HBL-50-1.00
HBL-50-1.00
52100 Steel, Heat Treated...
Black Oxide
50mm
+.0002/+.0007
2.5025-2.5021
2.5007-2.5012
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表