目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HBDM - Double Ended Handle Bushings Metric
Harcourt
Drill Bushings
Double Ended Handle Bushings
Powered by
CAD模型選擇
{harcourt/drill_bushings/double_ended_handle_bushing/hbdm_asmtab.prj},{NB=HBM8D-10-0.35-10-0.35},{MAT=},{OD=8},{ID1=0.35},{L1=10},{ID2=0.35},{IDMIN=0.35},{IDMAX=4.00},{L2=10},{L0=10,16},{AX=11.500},{BX=8},{CX=M5},{THR=5.000},{A=15},{E=1.20},{D0=15},{B=15},{C=6},{H=3.0},{J=4.5},{LL=65},{R=11.5},{PPATH=dhbm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ON
Ordering Number
ⁿ/ₐ
OD
[mm]
A
[mm]
B
[mm]
C
[mm]
HBM8D-10-0.35-10-0.35
HBM8D-10-0.35-10-0.35
8
15
15
6
HBM10D-12-4.01-12-4.01
HBM10D-12-4.01-12-4.01
10
20
18
6
HBM12D-12-6.01-12-6.01
HBM12D-12-6.01-12-6.01
12
20
22
8
HBM15D-16-8.01-16-8.01
HBM15D-16-8.01-16-8.01
15
20
26
8
HBM18D-16-10.01-16-10.01
HBM18D-16-10.01-16-10.01
18
26
30
8
HBM22D-20-12.01-20-12.01
HBM22D-20-12.01-20-12.01
22
26
34
10
HBM26D-20-12.01-20-12.01
HBM26D-20-12.01-20-12.01
26
35
34
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表