Han-Modular Twin Kappe
HARTING
Industrial connectors Han®
Hoods/Housings
Han-Modular® Twin Metal Hoods/housings for two modules
Powered by
CAD模型選擇
{harting_qs/6/30/249/2183.prj},{NB=09140025401},{MANUID=09140025401},{BAA039=125},{BAB392=0},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{PREVIEW=../../../_pool_/a8/54/09_14_002_5401_cmyk01.tif__web.png},{DESCSHORT=Protection cover, for bulkhead mounted housings, Metal, Size: Modular Twin, Single locking lever},{DESCLONG=Protection cover, for bulkhead mounted housings, Metal, Size: Modular Twin, Single locking lever, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65},{MANUTYPEDESC=Han-Modular Twin Kappe},{SUPPLIERALTNO=09 14 002 5401},{MANUNAME=HARTING},{DELTIME=77},{AAB373=Longitudinal strap},{AAB396=powder-coated},{AAC108=IP65}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAB396
Design of housing surface
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAS461
Size
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
BAA351
color
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
BAD449
Locking present
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09140025401
09140025401
Protection cover, for bul...
Protection cover, for bul...
Han-Modular Twin Kappe
09 14 002 5401
HARTING
77
Longitudinal strap
powder-coated
IP65
Han-Modular Twin Kappe
Han-Modular® Twin
IEC 61984
Modular Twin
Protection cover, for bul...
Protection cover, for bul...
125
Grey
0
aluminium die-cast
Yes
1
1
85389099
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表