Han Megabit HMC insert male
HARTING
Industrial connectors Han®
Series
Modules
Powered by
CAD모델 선택
{harting_qs/6/23/104/2340.prj},{NB=09142083016},{MANUID=09142083016},{AAB499=0.8},{AAB789=2.5},{AAB940=0.14},{AAC820=-40},{AAC821=85},{AAF726=10},{AAG599=0},{AAT080=8},{BAA295=3},{BAB392=0},{BAC676=2.5},{BAC739=0.14},{BAH005=50},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{PREVIEW=../../../_pool_/bd/aa/09_14_008_3020_cmyk01.tif__web.png},{DESCSHORT=Crimp termination, Male, Contacts: 8, + shielding, Conductor cross-section: 0.14 ... 2.5 mm², Rated current: 10 A},{DESCLONG=Crimp termination, Male, Contacts: 8, + shielding, Conductor cross-section: 0.14 ... 2.5 mm², Rated current: 10 A, Polycarbonate (PC), RAL 7032 (pebble grey)},{MANUTYPEDESC=Han Megabit HMC insert male},{SUPPLIERALTNO=09 14 208 3016}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB499
Rated surge voltage
[kV]
AAB754
Contact design
ⁿ/ₐ
AAB755
Contact insert without contact
ⁿ/ₐ
AAB789
max. connectable conductor cross-section multiple wire
[mm²]
AAB940
min. connectable conductor cross-section multiple wire
[mm²]
AAC036
wire protection present
ⁿ/ₐ
AAC103
screen connection present
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAD244
Category
ⁿ/ₐ
AAF726
rated current
[A]
AAG599
max. data transmission rate
[Mbit/s]
AAM483
material of contact insert
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAS468
Contact type
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC676
Max. line cross section, flexible
[mm²]
BAC739
Min. line cross section, flexible
[mm²]
BAH005
rated voltage
[V]
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09142083016
09142083016
Crimp termination, Male, ...
Crimp termination, Male, ...
Han Megabit HMC insert ma...
09 14 208 3016
HARTING
63
0.8
Pin
Yes
2.5
0.14
No
Yes
-40
85
5, Class D up to 100 MHz
10
0
Plastic
Han Megabit HMC insert ma...
EN 60664-1
Crimp termination
8
Crimp termination, Male, ...
Crimp termination, Male, ...
3
0
V0
2.5
0.14
50
1
1
85389099
DE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Cable clamp metal hood 9-37P dia.7-10mm
HARTING
14.04.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성