您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Han-Eco cable gland M40
HARTING
Industrial connectors Han®
Series
Accessories
Powered by
CAD模型選擇
{harting_qs/6/23/173/13881.prj},{NB=19410005141},{MANUID=19410005141},{AAG623=46},{BAA039=125},{QUANTITYMIN=2},{QUANTITYINT=2},{CTN=39174000},{PREVIEW=../../../_pool_/05/c9/19_41_000_5141_cmyk01.tif__web.png},{DESCSHORT=Cable gland, M40, Clamping range: 16 ... 28 mm, Material (cable glands): Polyamide (PA), Wrench size: 46},{DESCLONG=Cable gland, M40, Clamping range: 16 ... 28 mm, Material (cable glands): Polyamide (PA), Wrench size: 46},{MANUTYPEDESC=Han-Eco cable gland M40},{SUPPLIERALTNO=19 41 000 5141},{MANUNAME=HARTING},{DELTIME=63},{AAO057=Han-Eco®},{AAO742=Han-Eco®},{AAS460=M40},{AAS481=metric},{AAU734=Cable gland, M40, Clamping range: 16 ... 28 mm, Material (cable glands): Polyamide (PA), Wrench size: 46}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAG623
wrench width 1
[mm]
AAO057
Product type
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAS460
Size of connection thread
ⁿ/ₐ
AAS481
Thread type of the cable gland
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
BAA351
color
ⁿ/ₐ
BAB664
material
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 19410005141
19410005141
Cable gland, M40, Clampin...
Cable gland, M40, Clampin...
Han-Eco cable gland M40
19 41 000 5141
HARTING
63
46
Han-Eco®
Han-Eco®
M40
metric
Cable gland, M40, Clampin...
Cable gland, M40, Clampin...
125
Black
Polyamide (PA)
2
2
39174000
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表