Ha-VIS eCon 3042BT-AD-PP
HARTING
Industrial Ethernet Switches
Ha-VIS eCon 3000
Powered by
CAD모델 선택
{harting_qs/2/22/16828.prj},{NB=24031042120},{MANUID=24031042120},{AAF525=70},{AAF526=-40},{AAF535=24},{AAP553=6},{AAP783=6},{AAR529=0.854},{BAE617=854},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85176200},{PREVIEW=../../_pool_/57/19/24_03_104_2120_ha-vis_econ_3042bt-ad-pp_cmyk01.tif__web.png},{DESCSHORT=Industrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 24 V DC, Total number of ports: 6, Operating temperature: -40 ... +70 °C},{DESCLONG=Industrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 24 V DC, Total number of ports: 6, Operating temperature: -40 ... +70 °C},{MANUTYPEDESC=Ha-VIS eCon 3042BT-AD-PP},{SUPPLIERALTNO=24 03 104 2120},{MANUNAME=HARTING},{DELTIME=350},{AAF545=Yes}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAF525
max. ambient temperature during operating phase
[°C]
AAF526
min. ambient temperature during operating phase
[°C]
AAF535
supply voltage (at DC)
[V]
AAF545
type of fixing (35 mm DIN rail mounting) available
ⁿ/ₐ
AAF551
type of fixing (19-inch installation) available
ⁿ/ₐ
AAL519
fast ethernet present
ⁿ/ₐ
AAL673
gigabit ethernet present
ⁿ/ₐ
AAL791
layer 2 present
ⁿ/ₐ
AAL792
layer 3 present
ⁿ/ₐ
AAL793
layer 4 present
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAP553
Number of network connections
ⁿ/ₐ
AAP783
Total number of available connections
ⁿ/ₐ
AAR529
net weight to record marketed quantities (WEEE)
[kg]
AAU731
Manufacturer product family
ⁿ/ₐ
BAE617
Mass
[g]
BAE846
Type
ⁿ/ₐ
BAF062
Data connection protocol
ⁿ/ₐ
BAF504
Communication, type
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 24031042120
24031042120
Industrial Ethernet Switc...
Industrial Ethernet Switc...
Ha-VIS eCon 3042BT-AD-PP
24 03 104 2120
HARTING
350
70
-40
24
Yes
No
Yes
No
Yes
No
Yes
Ha-VIS eCon 3000
6
6
0.854
Ha-VIS eCon 3000
854
Industrial Ethernet Switc...
Fast Ethernet
Fast Ethernet
IP30, mated condition
1
1
85176200
DE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Ha-VIS eCon 3052GBT-AC-PP
HARTING
14.04.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성