HA
Technische Antriebselemente
03 Maschinenkomponenten
03 Wellen und Gelenke
02 Gelenkwellen
Powered by
CAD模型選擇
{tea/0320maschinenkomponenten/0320wellen20und20gelenke/0220gelenkwellen/ha.prj},{NB=4HA26},{PREVIEW=4ha26.png},{PARTNO=4HA26},{DH7=22},{D=45},{L2=95},{A=6},{B=45},{C=22},{Q=22},{SW=22},{W=4.13},{LMIN=470},{LMAX=710},{X=240},{D1=47},{BS=24.8},{S=6x23x28},{CATALOGUE=TEA_HH},{LEVEL1=03 Maschinenkomponenten},{LEVEL2=03 Wellen und Gelenke},{LEVEL3=02 Gelenkwellen},{NN_CUSTOM=HA},{FILE_NAME=4HA26.stp},{TECHNICAL_VIEW=xHAxx p1.png},{VAR_FILE_PATH=D:/DOME/2023/TEA Hamburg/import data 02_11_2023/03_motorenkomponenten/TEA_HH_ImportEXCL_03_Motorenkomponenten.csv}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNO
Partnumber
ⁿ/ₐ
DH7
[mm]
D
d
[mm]
L2
[mm]
A
[mm]
B
b
[mm]
C
[mm]
Q
[mm]
SW
[mm]
W
Weight
[kg]
LMIN
[mm]
LMAX
[mm]
X
Stroke X
[mm]
D1
[mm]
BS
small b in drawing
[mm]
S
spline shaft profile
[mm]
1HA15
1HA15
16
32
68
5
40
16
16
16
0.98
210
250
40
32
18.3
6x16x20
1HA35
1HA35
16
32
68
5
40
16
16
16
1.73
400
630
230
32
18.3
6x16x20
3HA15
3HA15
20
42
82
6
45
18
20
20
2.12
270
340
70
42
22.8
6x21x25
04HA2
04HA2
12
25
56
4
40
13
12
12
0.62
200
270
70
26
13.8
6x13x16
04HA32
04HA32
12
25
56
4
40
13
12
12
0.9
300
450
150
26
13.8
6x13x16
4HA26
4HA26
22
45
95
6
45
22
22
22
4.13
470
710
240
47
24.8
6x23x28
05HA1
05HA1
14
28
60
5
40
14
14
14
0.62
170
200
30
29
16.3
6x13x16
05HA15
05HA15
14
28
60
5
40
14
14
14
0.64
180
220
40
29
16.3
6x13x16
5HA1
5HA1
25
50
108
8
45
26
25
25
3.39
295
345
50
52
28.3
6x26x32
6HA1
6HA1
30
58
122
8
50
29
30
30
4.9
330
380
50
58
33.3
8x32x38
6HA2
6HA2
30
58
122
8
50
29
30
30
5.85
400
510
110
58
33.3
8x32x38
6HA29
6HA29
30
58
122
8
50
29
30
30
7.69
540
795
255
58
33.3
8x32x38
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MMB - Reduser - Bevel Gear Box
Misumi
08.06.2021
GA
Technische Antriebselemente
10.01.2024
GN 808.2 - Universal joint shafts with friction bearing, with longitudinal ...
Elesa+Ganter
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表