dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
H61 - Aufspannplatte
STRACK
01. Platten
1.1. Formplatten Standard
Powered by
CAD模型選擇
{strack/p_kat/p_01/sn120036.prj},{NB=2530-H61-37-1730-Aufspannplatte},{TYP=2530},{D=37},{MAT=1730},{DICKEX=37.00},{MATX=1730},{B=246},{L=396},{B1=194},{L1=244},{L2=184},{D2=34},{D5=13},{D6=19},{T6=13},{DMIN=27.10},{DMAX=177.00},{NANZGW=4},{SNPRTAB=MIN},{ARTNRX=2991}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
(TYP)
ⁿ/ₐ
D
(D)
[mm]
MAT
(Mat)
ⁿ/ₐ
B
(B)
[mm]
L
(L)
[mm]
B1
(B1)
[mm]
L1
(L1)
[mm]
L2
(L2)
[mm]
D2
(d2)
[mm]
D5
(d5)
[mm]
D6
(d6)
[mm]
T6
(t6)
[mm]
DMIN
(DMIN)
[mm]
DMAX
(DMAX)
[mm]
NANZGW
(NANZGW)
ⁿ/ₐ
SNPRTAB
Preis (Euro/1)
[Euro/1]
ARTNRX
Art.-Nr.
ⁿ/ₐ
1616-H61-22-1730
1616
22
1730
156
246
114
114
62
24
11
17
11
0.10
22.00
4
979
1616-H61-22-2312
1616
22
2312
156
246
114
114
62
24
11
17
11
0.10
22.00
4
989
1616-H61-27-1730
1616
27
1730
156
246
114
114
62
24
11
17
11
22.10
177.00
4
986
1616-H61-27-2312
1616
27
2312
156
246
114
114
62
24
11
17
11
22.10
177.00
4
990
1620-H61-22-1730
1620
22
1730
156
296
114
154
102
24
11
17
11
0.10
22.00
4
1314
1620-H61-22-2312
1620
22
2312
156
296
114
154
102
24
11
17
11
0.10
22.00
4
1324
1620-H61-27-1730
1620
27
1730
156
296
114
154
102
24
11
17
11
22.10
177.00
4
1315
1620-H61-27-2312
1620
27
2312
156
296
114
154
102
24
11
17
11
22.10
177.00
4
1325
1625-H61-22-1730
1625
22
1730
156
296
114
204
152
24
11
17
11
0.10
22.00
4
23235
1625-H61-22-2312
1625
22
2312
156
296
114
204
152
24
11
17
11
0.10
22.00
4
23088
1625-H61-27-1730
1625
27
1730
156
296
114
204
152
24
11
17
11
22.10
177.00
4
23236
1625-H61-27-2312
1625
27
2312
156
296
114
204
152
24
11
17
11
22.10
177.00
4
23089
2020-H61-22-1730
2020
22
1730
196
296
154
154
102
24
11
17
11
0.10
22.00
4
1548
2020-H61-22-2312
2020
22
2312
196
296
154
154
102
24
11
17
11
0.10
22.00
4
1552
2020-H61-27-1730
2020
27
1730
196
296
154
154
102
24
11
17
11
22.10
177.00
4
1549
2020-H61-27-2312
2020
27
2312
196
296
154
154
102
24
11
17
11
22.10
177.00
4
1570
2025-H61-22-1730
2025
22
1730
196
296
154
204
152
28
11
17
11
0.10
22.00
4
1924
2025-H61-22-2312
2025
22
2312
196
296
154
204
152
28
11
17
11
0.10
22.00
4
1998
2025-H61-27-1730
2025
27
1730
196
296
154
204
152
28
11
17
11
22.10
177.00
4
1931
2025-H61-27-2312
2025
27
2312
196
296
154
204
152
28
11
17
11
22.10
177.00
4
1999
2030-H61-22-1730
2030
22
1730
196
396
154
254
202
28
11
17
11
0.10
22.00
4
2624
2030-H61-22-2312
2030
22
2312
196
396
154
254
202
28
11
17
11
0.10
22.00
4
2632
2030-H61-27-1730
2030
27
1730
196
396
154
254
202
28
11
17
11
22.10
177.00
4
2625
2030-H61-27-2312
2030
27
2312
196
396
154
254
202
28
11
17
11
22.10
177.00
4
2633
2225-H61-22-1730
2225
22
1730
218
296
176
204
152
28
11
17
11
0.10
22.00
4
71606
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ST 3500 - Steel plate for die sets made
Steinel Normalien
14.05.2024
H51 - Clamping plate flush
STRACK
21.07.2022
E - Plate
STRACK
21.07.2022
01126 - Baseplates with T-slots
norelem
30.05.2024
PSX - Plates for inserts
Berger Tools
08.11.2018
2891079 - FL SWITCH 4808E-16FX-4GC
PHOENIX CONTACT
07.12.2023
1287360 - FL SWITCH 4800E-24SFX-4GC
PHOENIX CONTACT
07.12.2023
2891072 - FL SWITCH 4824E-4GC
PHOENIX CONTACT
07.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表