H28-100G-SR4-S001
Bel Fuse
Cinch Connectivity Solutions
Stratos
H28-100G-SR4-S001
Powered by
CAD模型選擇
{belfuse/cinch_connectivity_solutions/stratos/h28_100g_sr4_s001/h28_100g_sr4_s001.prj},{NB=H28-100G-SR4-S001},{PN=H28-100G-SR4-S001},{DESC=The H28-100G-SR4-S001 Stratos brand transceiver by Cinch Connectivity Solutions is highly rugged and cost-effective for four ports 25.78 Gbps multimode (100G aggregate) optical data links.},{BRAND=Stratos},{WAVELENGTH=850},{DR=25-28},{SMMM=MM},{MT=Socket},{CC=Sealed},{GC=No},{OTR=-40 to 85},{DEFAULTSORTATTR=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
WAVELENGTH
Wavelength
[nm]
DR
Data Rate
[Gbps]
SMMM
SM/MM
ⁿ/ₐ
MT
Mounting Type
ⁿ/ₐ
CC
Conformal Coating
ⁿ/ₐ
GC
Ground Clip
ⁿ/ₐ
OTR
Operating Temp. Range
[°C]
H28-100G-SR4-S001
H28-100G-SR4-S001
The H28-100G-SR4-S001 Str...
Stratos
850
25-28
MM
Socket
Sealed
No
-40 to 85
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表