您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Eaton BIM
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton BIM
GuideLed DXC 30m Wall - Exit sign
Eaton BIM
Safety, security & emergency communications
Emergency Lighting Central Battery Systems
Exit signs - Indoor
GuideLed DXC
GuideLed DXC 30m
Powered by
CAD模型選擇
{eaton_bim/safety_security_em_com/em_light_central/exit_panel_lum/guideled_dxc/guideled_dxc_30m/guideled_dxc_30m_wall_ex_si.prj},{NB=40071355085 / 40071355556(300)},{EF7004258=1},{EF7008732=30},{EF7000008=184},{EF7001456=44},{EF7001438=326},{PDH14=12},{PDH15=5.9},{EF7009347=3.1},{GWT=850},{HIDE=1},{V=0},{PDFHELP=1},{PREVIEW=guidedled_dxc_30_wall.png},{PREVIEW2=../../../../pictogram_right.png},{PF=GuideLed DXC 30m},{M1=40071355085},{MEAN=4012539349914},{MDESC=GuideLed DXC 1x011 Wall mounting},{M2=40071355556},{M2EAN=4012539358169},{M2DESC=LED-Pictogram PR GuideLed DX/DXC 30m},{M12=40071355085 / 40071355556},{M12EAN=4012539349914 / 4012539358169},{M12DESC=GuideLed DXC 11011 Wall mounting with Pictogram Right},{PO=Right},{EF7000003=Wall surface mounted},{EF7000030=Escape route signage},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Part Number
ⁿ/ₐ
PF
Product Family
ⁿ/ₐ
M1
Material 1
ⁿ/ₐ
MEAN
Material 1 EAN
ⁿ/ₐ
MDESC
Material 1 Description
ⁿ/ₐ
M2
Material 2
ⁿ/ₐ
M2EAN
Material 2 EAN
ⁿ/ₐ
M2DESC
Material 2 Description
ⁿ/ₐ
M12
Material 1+2
ⁿ/ₐ
M12EAN
Material 1+2 EAN
ⁿ/ₐ
M12DESC
Material 1+2 Description
ⁿ/ₐ
PO
Pictogram option
ⁿ/ₐ
EF7000003
Mounting method
ⁿ/ₐ
EF7000030
Function
ⁿ/ₐ
EF7001278
Type of indicator
ⁿ/ₐ
EF7011099
Pictogram included
ⁿ/ₐ
EF7002423
Lamp type
ⁿ/ₐ
EF7004258
Number of lighting heads
ⁿ/ₐ
EF7001596
Material housing
ⁿ/ₐ
EF7000136
Colour housing
ⁿ/ₐ
EF7000187
Voltage type
ⁿ/ₐ
EF7005127
Nominal voltage
[Vac / Vdc]
EF7012170
Light distributor
ⁿ/ₐ
EF7005474
Degree of protection (IP)
ⁿ/ₐ
EF7004293
Impact strength
ⁿ/ₐ
EF7000004
Protection class
ⁿ/ₐ
EF7012090
Rated ambient temperature acc. IEC62722-2-1
[°C]
EF7008732
Recognition distance
[m]
EF7000008
Width
[mm]
EF7001456
Height/depth
[mm]
EF7001438
Length
[mm]
EF7000085
Conductor cross section
[mm^2]
TS
Testing system
ⁿ/ₐ
F
Frequency
[Hz]
OUC
Outdoor use compliance
ⁿ/ₐ
EF7006420
Luminaire with limited surface temperature, class "D“
ⁿ/ₐ
PDH14
Current consumption at 220V DC
[mA]
PDH15
Apparent power at mains operation
[VA]
EF7009347
Max. system power
[W]
40071355085 / 40071355555
40071355085 / 40071355555
GuideLed DXC 30m
40071355085
4012539349914
GuideLed DXC 1x011 Wall m...
40071355555
4012539358152
LED-Pictogram PL GuideLed...
40071355085 / 40071355555
4012539349914 / 401253935...
GuideLed DXC 11011 Wall m...
Left
Wall surface mounted
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Plastic
Grey
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP20
IK03
II
-20 - 40
30
184
44
326
2.5
CG-S | STAR | STAR+
50 - 60
False
False
12
5.9
3.1
40071355085 / 40071355556
40071355085 / 40071355556
GuideLed DXC 30m
40071355085
4012539349914
GuideLed DXC 1x011 Wall m...
40071355556
4012539358169
LED-Pictogram PR GuideLed...
40071355085 / 40071355556
4012539349914 / 401253935...
GuideLed DXC 11011 Wall m...
Right
Wall surface mounted
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Plastic
Grey
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP20
IK03
II
-20 - 40
30
184
44
326
2.5
CG-S | STAR | STAR+
50 - 60
False
False
12
5.9
3.1
40071355085 / 40071355365
40071355085 / 40071355365
GuideLed DXC 30m
40071355085
4012539349914
GuideLed DXC 1x011 Wall m...
40071355365
4012539358183
LED-Pictogram PU GuideLed...
40071355085 / 40071355365
4012539349914 / 401253935...
GuideLed DXC 11011 Wall m...
Down
Wall surface mounted
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Plastic
Grey
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP20
IK03
II
-20 - 40
30
184
44
326
2.5
CG-S | STAR | STAR+
50 - 60
False
False
12
5.9
3.1
40071355085 / 40071355558
40071355085 / 40071355558
GuideLed DXC 30m
40071355085
4012539349914
GuideLed DXC 1x011 Wall m...
40071355558
4012539358176
LED-Pictogram PO GuideLed...
40071355085 / 40071355558
4012539349914 / 401253935...
GuideLed DXC 11011 Wall m...
Up
Wall surface mounted
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Plastic
Grey
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP20
IK03
II
-20 - 40
30
184
44
326
2.5
CG-S | STAR | STAR+
50 - 60
False
False
12
5.9
3.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表