피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
품질보증 정보
카탈로그: Eaton BIM
생성됨: 19.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton BIM
GuideLed 20m Ceiling with canopy and tube suspension 0.5m - Exit sign
Eaton BIM
Safety, security & emergency communications
Emergency Lighting Central Battery Systems
Exit signs - Indoor
GuideLed
GuideLed 20m
Powered by
CAD모델 선택
{eaton_bim/safety_security_em_com/em_light_central/exit_panel_lum/guideled/guideled_20m/guideled_20m_ceiling_canopy_ex_si.prj},{NB=40071353611 / 40071354505(300)},{HIDE=1},{V=0},{PDFHELP=1},{PREVIEW=guideled_20m_ceiling_canopy_ex_si.png},{PREVIEW2=../../../../pictogram_left_blank.png},{PF=GuideLed 20m},{M1=40071353611},{MEAN=4012539321859},{MDESC=GuideLed 10022 CG-S Pendant 0.5 m},{M2=40071354505},{M2EAN=4012539328759},{M2DESC=GuideLed 20m PL/BL ISO 7010},{M12=40071353611 / 40071354505},{M12EAN=4012539321859 / 4012539328759},{M12DESC=GuideLed 10022 CG-S Pendant 0.5 m with Pictograms Left-Blank},{PO=Left/Blank},{EF7000003=Pendant},{EF7000030=Escape route signage},{EF7001278=Single/double-sided},{EF7011099=Yes},{EF7002423=LED not exchangeable },{EF7004258=1},{EF7001596=Plastic},{EF7000136=Grey},{LODLEVEL=300}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
CNSORDERNO
Part Number
ⁿ/ₐ
PF
Product Family
ⁿ/ₐ
M1
Material 1
ⁿ/ₐ
MEAN
Material 1 EAN
ⁿ/ₐ
MDESC
Material 1 Description
ⁿ/ₐ
M2
Material 2
ⁿ/ₐ
M2EAN
Material 2 EAN
ⁿ/ₐ
M2DESC
Material 2 Description
ⁿ/ₐ
M12
Material 1+2
ⁿ/ₐ
M12EAN
Material 1+2 EAN
ⁿ/ₐ
M12DESC
Material 1+2 Description
ⁿ/ₐ
PO
Pictogram option
ⁿ/ₐ
EF7000003
Mounting method
ⁿ/ₐ
EF7000030
Function
ⁿ/ₐ
EF7001278
Type of indicator
ⁿ/ₐ
EF7011099
Pictogram included
ⁿ/ₐ
EF7002423
Lamp type
ⁿ/ₐ
EF7004258
Number of lighting heads
ⁿ/ₐ
EF7001596
Material housing
ⁿ/ₐ
EF7000136
Colour housing
ⁿ/ₐ
EF7000187
Voltage type
ⁿ/ₐ
EF7005127
Nominal voltage
[Vac / Vdc]
EF7012170
Light distributor
ⁿ/ₐ
EF7005474
Degree of protection (IP)
ⁿ/ₐ
EF7004293
Impact strength
ⁿ/ₐ
EF7000004
Protection class
ⁿ/ₐ
EF7012090
Rated ambient temperature acc. IEC62722-2-1
[°C]
EF7008732
Recognition distance
[m]
EF7000008
Width
[mm]
EF7001456
Height/depth
[mm]
EF7001438
Length
[mm]
EF7000085
Conductor cross section
[mm^2]
TS
Testing system
ⁿ/ₐ
F
Frequency
[Hz]
OUC
Outdoor use compliance
ⁿ/ₐ
EF7006420
Luminaire with limited surface temperature, class "D“
ⁿ/ₐ
PDH14
Current consumption at 220V DC
[mA]
PDH15
Apparent power at mains operation
[VA]
EF7009347
Max. system power
[W]
40071353611 / 40071354503
40071353611 / 40071354503
GuideLed 20m
40071353611
4012539321859
GuideLed 10022 CG-S Penda...
40071354503
4012539328735
GuideLed 20m PL/PR ISO 70...
40071353611 / 40071354503
4012539321859 / 401253932...
GuideLed 10022 CG-S Penda...
Left/Right
Pendant
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Plastic
Grey
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP40
IK03
II
-20 - 40
20
Mounting adapter : 42 / P...
Mounting adapter : 28,5 /...
Mounting adapter : 227 / ...
2.5
CG-S | STAR | STAR+
50-60
False
False
12
5.5
2.9
40071353611 / 40071354504
40071353611 / 40071354504
GuideLed 20m
40071353611
4012539321859
GuideLed 10022 CG-S Penda...
40071354504
4012539328742
GuideLed 20m PU/PU ISO 70...
40071353611 / 40071354504
4012539321859 / 401253932...
GuideLed 10022 CG-S Penda...
Down/Down
Pendant
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Plastic
Grey
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP40
IK03
II
-20 - 40
20
Mounting adapter : 42 / P...
Mounting adapter : 28,5 /...
Mounting adapter : 227 / ...
2.5
CG-S | STAR | STAR+
50-60
False
False
12
5.5
2.9
40071353611 / 40071354505
40071353611 / 40071354505
GuideLed 20m
40071353611
4012539321859
GuideLed 10022 CG-S Penda...
40071354505
4012539328759
GuideLed 20m PL/BL ISO 70...
40071353611 / 40071354505
4012539321859 / 401253932...
GuideLed 10022 CG-S Penda...
Left/Blank
Pendant
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Plastic
Grey
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP40
IK03
II
-20 - 40
20
Mounting adapter : 42 / P...
Mounting adapter : 28,5 /...
Mounting adapter : 227 / ...
2.5
CG-S | STAR | STAR+
50-60
False
False
8
4
1.9
40071353611 / 40071354506
40071353611 / 40071354506
GuideLed 20m
40071353611
4012539321859
GuideLed 10022 CG-S Penda...
40071354506
4012539328766
GuideLed 20m PR/BL ISO 70...
40071353611 / 40071354506
4012539321859 / 401253932...
GuideLed 10022 CG-S Penda...
Right/Blank
Pendant
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Plastic
Grey
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP40
IK03
II
-20 - 40
20
Mounting adapter : 42 / P...
Mounting adapter : 28,5 /...
Mounting adapter : 227 / ...
2.5
CG-S | STAR | STAR+
50-60
False
False
8
4
1.9
40071353611 / 40071354507
40071353611 / 40071354507
GuideLed 20m
40071353611
4012539321859
GuideLed 10022 CG-S Penda...
40071354507
4012539328773
GuideLed 20m PU/BL ISO 70...
40071353611 / 40071354507
4012539321859 / 401253932...
GuideLed 10022 CG-S Penda...
Down/Blank
Pendant
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Plastic
Grey
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP40
IK03
II
-20 - 40
20
Mounting adapter : 42 / P...
Mounting adapter : 28,5 /...
Mounting adapter : 227 / ...
2.5
CG-S | STAR | STAR+
50-60
False
False
8
4
1.9
40071353611 / 40071354508
40071353611 / 40071354508
GuideLed 20m
40071353611
4012539321859
GuideLed 10022 CG-S Penda...
40071354508
4012539328780
GuideLed 20m PL/PR-R ISO ...
40071353611 / 40071354508
4012539321859 / 401253932...
GuideLed 10022 CG-S Penda...
Left/Right (arrow from mo...
Pendant
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Plastic
Grey
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP40
IK03
II
-20 - 40
20
Mounting adapter : 42 / P...
Mounting adapter : 28,5 /...
Mounting adapter : 227 / ...
2.5
CG-S | STAR | STAR+
50-60
False
False
12
5.5
2.9
40071353611 / 40071354509
40071353611 / 40071354509
GuideLed 20m
40071353611
4012539321859
GuideLed 10022 CG-S Penda...
40071354509
4012539328797
GuideLed 20m PL/PR-W ISO ...
40071353611 / 40071354509
4012539321859 / 401253932...
GuideLed 10022 CG-S Penda...
Left/Right (arrow to moun...
Pendant
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Plastic
Grey
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP40
IK03
II
-20 - 40
20
Mounting adapter : 42 / P...
Mounting adapter : 28,5 /...
Mounting adapter : 227 / ...
2.5
CG-S | STAR | STAR+
50-60
False
False
12
5.5
2.9
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성