GU-2200 - Coupling Hubs - Gear-Grip
Essentra Components
Bearings & Power Transmission
Collars & Couplings
Rigid & Flexible Couplings
Coupling Hubs & Sleeves
Coupling Hubs
Coupling Hubs - Gear-Grip
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d04000000/l3_d04010000/l4_d04010200/l5_d04010201/p040645/gu-2200.prj},{NB=GU-2302},{PN=GU-2302},{AMERSID=1045890},{APACID=-},{EMEAID=-},{SIZE=C},{A1=2.250},{C=1.090},{H=1.150},{S=0.330},{NOT=8},{SSS=1/4-20},{BORE=0.37500000},{KEYSEAT=0},{CON1=Default},{CON2=Default},{CON3=GU-2302},{CON4=Default},{CON5=Default},{CON6=Default},{GU21011=S},{GU22011=S},{GU23021=R},{GU24011=S},{GU25011=S},{GU26021=S},{HELP=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
A1
A Overall Shaft Coupling Length
[Inch]
C
C Hub Length
[Inch]
H
H Hub Flange Diameter
[Inch]
S
S Hub Flange Width
[Inch]
NOT
Number of Teeth
ⁿ/ₐ
SSS
Set Screw Size
ⁿ/ₐ
BORE
Bore
[Inch]
KEYSEAT
Keyseat
ⁿ/ₐ
GU-2200
GU-2200
1045885
-
-
B
1.500
0.720
1.150
0.330
8
0
0
0
GU-2101
GU-2101
1045880
-
-
A
1.000
0.500
0.700
0.220
8
8-32
1/8
0
GU-2102
GU-2102
1045881
-
-
A
1.000
0.500
0.700
0.220
8
8-32
3/16
0
GU-2103
GU-2103
1045882
-
-
A
1.000
0.500
0.700
0.220
8
8-32
1/4
0
GU-2104
GU-2104
1045883
-
-
A
1.000
0.500
0.700
0.220
8
8-32
5/16
0
GU-2105
GU-2105
1045884
-
-
A
1.000
0.500
0.700
0.220
8
8-32
3/8
0
GU-2201
GU-2201
1045886
-
-
B
1.500
0.720
1.150
0.330
8
1/4-20
1/4
0
GU-2202
GU-2202
1045887
-
-
B
1.500
0.720
1.150
0.330
8
1/4-20
5/16
0
GU-2203
GU-2203
1045888
-
-
B
1.500
0.720
1.150
0.330
8
1/4-20
3/8
0
GU-2205
GU-2205
1045889
-
-
B
1.500
0.720
1.150
0.330
8
1/4-20
1/2
0
GU-2302
GU-2302
1045890
-
-
C
2.250
1.090
1.150
0.330
8
1/4-20
3/8
0
GU-2304
GU-2304
1045891
-
-
C
2.250
1.090
1.150
0.330
8
1/4-20
1/2
0
GU-2401
GU-2401
1045892
-
-
D
2.380
1.140
1.450
0.380
10
1/4-20
3/8
1/8 x 1/16
GU-2403
GU-2403
1045893
-
-
D
2.380
1.140
1.450
0.380
10
1/4-20
1/2
1/8 x 1/16
GU-2404
GU-2404
1045894
-
-
D
2.380
1.140
1.450
0.380
10
1/4-20
5/8
3/16 x 3/32
GU-2501
GU-2501
1045895
-
-
E
2.380
1.140
1.630
0.380
12
1/4-20
3/8
1/8 x 1/16
GU-2503
GU-2503
1045896
-
-
E
2.380
1.140
1.630
0.380
12
1/4-20
1/2
1/8 x 1/16
GU-2504
GU-2504
1045897
-
-
E
2.380
1.140
1.630
0.380
12
1/4-20
5/8
3/16 x 3/32
GU-2505
GU-2505
1045898
-
-
E
2.380
1.140
1.630
0.380
12
1/4-20
3/4
3/16 x 3/32
GU-2602
GU-2602
1045899
-
-
F
2.500
1.190
2.060
0.430
12
5/16-18
3/4
3/16 x 3/32
GU-2603
GU-2603
1045900
-
-
F
2.500
1.190
2.060
0.430
12
5/16-18
7/8
3/16 x 3/32
GU-2605
GU-2605
1045901
-
-
F
2.500
1.190
2.060
0.430
12
5/16-18
1
1/4 x 1/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表