GU-1000 - Coupling Sleeves - Gear Grip
Essentra Components
Bearings & Power Transmission
Collars & Couplings
Rigid & Flexible Couplings
Coupling Hubs & Sleeves
Coupling Sleeves
Coupling Sleeves - Gear Grip
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d04000000/l3_d04010000/l4_d04010200/l5_d04010202/p040650/gu-1000.prj},{NB=GU-1004},{PN=GU-1004},{AMERSID=1045929},{APACID=-},{EMEAID=-},{MATERIAL=Neoprene},{SIZE=C},{B=1.59},{D=1.20},{NOMINALTORQUEINC=30},{MAXTORQUEINCHLBS=110},{HP1750RPM=0.83},{MAXSPEEDRPM=16500},{STIFFNESS=107},{NOOFTEETHCIRPATT=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
B
B Sleeve Length
[Inch]
D
D Sleeve Diameter
[Inch]
NOMINALTORQUEINC
Nominal Torque Inch Lbs
ⁿ/ₐ
MAXTORQUEINCHLBS
Max Torque Inch Lbs
ⁿ/ₐ
HP1750RPM
Horse Power at 1750 rpm
ⁿ/ₐ
MAXSPEEDRPM
Max Speed rpm
ⁿ/ₐ
STIFFNESS
Stiffness In number RAD
ⁿ/ₐ
GU-1000
GU-1000
1045925
-
-
Neoprene
A
0.56
0.78
4
18
0.11
25000
28
GU-1001
GU-1001
1045926
-
-
Urethane
A
0.56
0.80
13
55
0.36
25000
57
GU-1002
GU-1002
1045927
-
-
Neoprene
B
0.85
1.20
16
65
0.44
16800
124
GU-1003
GU-1003
1045928
-
-
Urethane
B
0.85
1.14
40
160
1.10
16800
183
GU-1004
GU-1004
1045929
-
-
Neoprene
C
1.59
1.20
30
110
0.83
16500
107
GU-1005
GU-1005
1045930
-
-
Urethane
C
1.59
1.14
50
200
1.30
16500
115
GU-1006
GU-1006
1045931
-
-
Neoprene
D
1.59
1.40
60
250
1.70
15500
270
GU-1007
GU-1007
1045932
-
-
Neoprene
D
1.59
1.56
72
400
2.00
15500
225
GU-1008
GU-1008
1045933
-
-
Neoprene
E
1.59
1.84
108
440
3.00
15000
630
GU-1009
GU-1009
1045934
-
-
Urethane
E
1.59
1.82
185
738
5.00
15000
423
GU-1011
GU-1011
1045935
-
-
Urethane
F
1.59
2.37
200
800
5.50
10000
1530
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表