Grip Tight Four-Bolt Flange Stainless Housing Corrosion Resistant Insert Metric Bore - GTEZ Normal Duty Stainless Steel Polymer Housed 4 Bolt Flange Bearings
Dodge
Mounted Bearings
Ball Bearings
Washdown
EZ Kleen
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/washdown/ez_kleen/f4b_gtez_shcr_asmtab.prj},{NB=129727},{SERIES=206},{SS=30},{PN=129727},{DESCRIPTION=F4B-GTEZ-30M-SHCR},{LUBE=},{BOD=62},{WEIGHT=1.1},{A=40.9},{B=105.6},{C=44.1},{D=82.6},{F=M10},{F1=10.8},{H=9.1},{J=13.9},{L=50.8},{Z=42.9},{PPATH=f4b_gtez_shcr_templ.prj},{INFO=infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
F
Bolt Diameter
ⁿ/ₐ
H
[mm]
J
[mm]
L
[mm]
Z
[mm]
129722
204
20
129722
F4B-GTEZ-20M-SHCR
37.3
84.9
38.5
63.5
M10
8.3
15.1
38.1
38.5
129724
205
25
129724
F4B-GTEZ-25M-SHCR
36.9
95.3
39.3
69.9
M10
9.1
13.9
45.6
39.3
129727
206
30
129727
F4B-GTEZ-30M-SHCR
40.9
105.6
44.1
82.6
M10
9.1
13.9
50.8
42.9
129730
207
35
129730
F4B-GTEZ-35M-SHCR
41.3
119.1
45.2
92.1
M12
10.7
13.9
58.3
44.8
129732
208
40
129732
F4B-GTEZ-40M-SHCR
46.8
128.6
50.4
101.6
M12
10.7
14.7
63.5
49.2
129734
210
50
129734
F4B-GTEZ-50M-SHCR
47.2
144.1
51.0
111.1
M16
12.3
15.1
74.6
49.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表