目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 918.6 GV - Stainless Steel-Clamping bolts, upward clamping,Type GV, with ball lever, straight (serrations)
Berger Tools
2.0 Clamping parts
2.3 Tensioning with eccentric cams and wedge clamps
Cam point levers
GN 918.6
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_3/spiralspanner/gn918_6/gn918_6_gv.prj},{NB=Edelstahl-Spannriegel GN918.6-50-GV-R},{ARTNR=GN918.6-50-GV-R},{PARTNUMBER=GN 918.6-50-GV-R},{NORMNR=GN 918.6},{SPANN=R},{D1=50},{D2=M10},{D3=28},{D4=30},{H1=12},{H2=34.5},{H3=24},{H5=36},{L1=11},{L2=116},{SW=19},{VERS=2},{WEIGHT=0.3035},{CTN=84662020},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
ⁿ/ₐ
D1
-0.5
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
D4
[mm]
H1
[mm]
H2
[mm]
H5
~
[mm]
L2
~
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Spannriegel GN9...
GN918.6-40-GV-R
40
M8
24
25
10
31.0
31
100
0.1767
84662020
YES
Edelstahl-Spannriegel GN9...
GN918.6-50-GV-R
50
M10
28
30
12
34.5
36
116
0.3035
84662020
YES
Edelstahl-Spannriegel GN9...
GN918.6-40-GV-L
40
M8
24
25
10
31.0
31
100
0.1770
84662020
YES
Edelstahl-Spannriegel GN9...
GN918.6-50-GV-L
50
M10
28
30
12
34.5
36
116
0.3066
84662020
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN918.2 GV - Clamping bolts, downward clamping, Type GV, with ball lever, s...
Berger Tools
26.04.2023
GN918.7 GV - Stainless Steel-Clamping bolts, downward clamping, Type GV, wi...
Berger Tools
26.04.2023
GN 918.6 - Clamping Bolts, Stainless Steel, Upward Clamping, with Threaded ...
Elesa+Ganter
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表