目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 917.1 - Stainless Steel-Double cam levers
Berger Tools
2.0 Clamping parts
2.3 Tensioning with eccentric cams and wedge clamps
Cam point levers
GN 917.1
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_3/spiralspanner/gn917_1/gn917_1.prj},{NB=Edelstahl-Hebel mit Spiralexzenter GN917.1-8-13},{ARTNR=GN917.1-8-13},{PARTNUMBER=GN 917.1-8-13},{NORMNR=GN 917.1},{D=8},{B1=13},{B2=9},{H1=19.54},{H2=14},{H3=12},{L=114},{R1=17.2},{R2=21.07},{S=3.87},{GESAMTHUB=9.07},{WEIGHT=0.0860},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
ⁿ/ₐ
D
[mm]
B1
[mm]
B2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L
[mm]
R1
[mm]
R2
[mm]
S
Stroke helix
[mm]
GESAMTHUB
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Hebel mit Spira...
GN917.1-8-13
8
13
9
19.54
14
12
114
17.2
21.07
3.87
9.07
0.0860
84879090
YES
Edelstahl-Hebel mit Spira...
GN917.1-10-17
10
17
12
24.54
17
15
138
21.6
26.45
4.85
11.45
0.1650
84879090
YES
Edelstahl-Hebel mit Spira...
GN917.1-12-20
12
20
14
31.81
21
18
157
28.0
34.29
6.29
16.29
0.2800
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表