目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 900.1 A - Fastening units, Form A, with bore for cylinder head srew
Berger Tools
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Adjustable slide units
GN900.1
GN900.1 A
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_8/verstellschlitten/gn900_1/gn900_1_a/gn900_1_a_asmtab.prj},{NB=Befestigungssatz GN900.1-50-67-A},{ARTNR=GN900.1-50-67-A},{PARTNUMBER=GN 900.1-50-67-A},{NORMNR=GN 900.1},{B=50},{L1=67},{D1=3.3},{ZS=M3},{NDM=3.0},{H=7.0},{L2=58.0},{L3=67},{L4=58.0},{L5=10.0},{HX1=1.6},{HX2=3.63},{TX=1.5},{LX1=2.5},{LX2=4.5},{DX1=6.05},{HX3=1.9},{DK=5.5},{PPATH=gn900_1_a_asmtpl.prj},{WEIGHT=0.0200},{CTN=84798997},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
ⁿ/ₐ
B
size of the slide
[mm]
L1
[mm]
D1
[mm]
ZS
for cap head screws DIN 912
ⁿ/ₐ
H
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Befestigungssatz GN900.1-...
GN900.1-30-41-A
30
41
2.7
M2,5
4.2
35.4
41
35.4
6.5
0.0070
84798997
YES
Befestigungssatz GN900.1-...
GN900.1-50-67-A
50
67
3.3
M3
7.0
58.0
67
58.0
10.0
0.0200
84798997
YES
Befestigungssatz GN900.1-...
GN900.1-80-105-A
80
105
4.5
M4
12.5
92.0
105
92.0
14.5
0.0840
84798997
YES
Befestigungssatz GN900.1-...
GN900.1-120-145-A
120
145
5.5
M5
13.8
131.8
145
131.8
14.5
0.1340
84798997
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表